ER1xxx | Digital input
ER1xxx | Digital input |
||||
8-channel | 16-channel | |||
Signal | ||||
24 V DC Filter 3.0 ms |
ER1008-0001 8 x M8 |
ER1008-0002 4 x M12 |
ER1809-0021 16 x M8 |
ER1809-0022 8 x M12 |
ER1008-0022 8 x M12 |
||||
24 V DC Filter 10 µs |
ER1018-0001 8 x M8 |
ER1018-0002 4 x M12 |
ER1819-0021 16 x M8 |
ER1819-0022 8 x M12 |
ER1098-0001 ground switching |
||||
ER1258-0001 2-channel timestamp, 8 x M8 |
ER1258-0002 2-channel timestamp, 4 x M12 |
|||
24 V DC Counter |
ER1518-0002 adjustable input filters 0…100 ms, 4 x M12 |