Add-on software for third-party systems

Interoperability with third-party systems

Third-party software can be connected with Beckhoff hardware and software using the optional add-ons.
Third-party software can be connected with Beckhoff hardware and software using the optional add-ons.

Beckhoff has been a pioneer in open standards for many years, allowing its customers to benefit from its particularly extensive interoperability with third-party products. For this reason, Beckhoff also develops add-on software for various third-party software solutions. The purpose of these optional add-ons is to link the third-party software with Beckhoff hardware and software. The communication between SOLIDWORKS® or MATLAB® with TwinCAT 3, or using LabVIEWTM-VIs to configure Beckhoff EtherCAT devices on the NITM real-time system are examples of this.

Advantages of the add-on software

  • Beckhoff hardware is integrated into the third-party system without any barriers
  • flexible, high-performance TwinCAT software communication with third-party software
  • Beckhoff hardware and software can be integrated into established and learned software environments
  • more freedom and alternatives in the choice of components for the customer's system
Your selection:
    • SE1103-1100 | Beckhoff I/O VIs for LabVIEW™

      SE1103-1100 | Beckhoff I/O VIs for LabVIEW™

      Description:
      provides usable VIs in LabVIEW™ that enable the convenient configuration of Beckhoff EtherCAT terminals on the LabVIEW™ EtherCAT master
    • TE1130 | TwinCAT 3 Interface for Inventor®

      TE1130 | TwinCAT 3 Interface for Inventor®

      Description:
      link between TwinCAT and the Inventor® 3D CAD software for SiL simulation
    • TE1400 | TwinCAT 3 Target for Simulink®

      TE1400 | TwinCAT 3 Target for Simulink®

      Description:
      TwinCAT target for Simulink® for generating TwinCAT 3 modules
    • TE1401 | TwinCAT 3 Target for MATLAB®

      TE1401 | TwinCAT 3 Target for MATLAB®

      Description:
      TwinCAT target for MATLAB® for generating TwinCAT 3 modules
    • TE1410 | TwinCAT 3 Interface for MATLAB® and Simulink®

      TE1410 | TwinCAT 3 Interface for MATLAB® and Simulink®

      Description:
      communication interface between MATLAB® and Simulink® and the TwinCAT 3 runtime
    • TF3710 | TwinCAT 3 Interface for LabVIEW™

      TF3710 | TwinCAT 3 Interface for LabVIEW™

      Description:
      enables the exchange of data between LabVIEW™ and the TwinCAT runtime
    • TF6680 | TwinCAT 3 FDT ComDTM

      TF6680 | TwinCAT 3 FDT ComDTM

      Description:
      With the TwinCAT 3 FDT ComDTM, the FDT/DTM technology can be used with Beckhoff components in third-party systems. For this purpose, the ComDTM establishes the connection between the FDT frame application and the target system, e.g. a TwinCAT-based controller. This allows the configuration of the connected field devices via their device-specific DTMs.