LossaFästStäng

EP8xxx | EtherCAT Box, special functions

With the multifunctional I/O box, users can choose from a combination of different inputs and outputs and select from nine different signal types.
With the multifunctional I/O box, users can choose from a combination of different inputs and outputs and select from nine different signal types.

The multifunctional I/O box has various inputs and outputs: eight digital inputs/outputs, two digital tacho inputs, two analog inputs, one analog output and a current-controlled 1.2 A PWMi output. It is thus ideally suited for applications where a speed of rotation or velocity is to be monitored by means of simple digital inputs.

Your selection:
    • EP8309-1022 | EtherCAT Box, multi-functional box, digital, analog, PWM, current-controlled, M12

      EP8309-1022 | EtherCAT Box, multi-functional box, digital, analog, PWM, current-controlled, M12

      Product series:
      EtherCAT Box
      Channels:
      16
      Signal (digital):
      24 V DC
    • EP8601-0022 | EtherCAT Box, 12-channel multi-interface, 8 x DI, 1 x CNT, 4 x DO, 2 x PWM, 1 x AI, 1 x AO, 1 x ENC AB

      EP8601-0022 | EtherCAT Box, 12-channel multi-interface, 8 x DI, 1 x CNT, 4 x DO, 2 x PWM, 1 x AI, 1 x AO, 1 x ENC AB

      Product series:
      EtherCAT Box
      Channels:
      12
      Signal (digital):
      24 V DC
      Filter (digital):
      1.0 µs typ., 3.0 ms typ., 10 ms typ., 30 ms typ., adjustable