TR1020 | TwinCAT 2 Training: Programming for those switching from PLCs

The focus of this training is IEC 61131-3 programming and the methods of communication under TwinCAT. The training is aimed at PLC programmers who have used classical PLC systems in the past and now are switching to PC controllers and IEC 61131-3 programming. In contrast to TR1000, an additional day is available for IEC 61131-3 programming. On the other hand, the part “TwinCAT ADS: communication interface, high-level language communication” is not included.

Contents

  • TwinCAT handling, IEC 61131-3 programming
  • TwinCAT NC PTP: basics of axis commissioning

Requirements

  • sound knowledge of Windows operating systems
  • experience in PLC programming
Informacije za naročanje
TwinCAT 2 Training: Programming for those switching from PLCs
Številka naročila
TR1020
Kategorija
Basics
Trajanje usposabljanja
5 days