AX5000
AX5000 |
|||||||
Number of axis | |||||||
1 | 2 | ||||||
Function | |||||||
Servo drives |
AX5101 100…480 V AC, 1.5 A |
AX5103 100…480 V AC, 3 A |
AX5106 100…480 V AC, 6 A |
AX5112 100…480 V AC, 12 A |
AX5201 100…480 V AC, 2 x 1.5 A |
AX5203 100…480 V AC, 2 x 3 A |
AX5206 100…480 V AC, 2 x 6 A |
AX5118 100…480 V AC, 18 A |
AX5125 100…480 V AC, 25 A |
AX5140 100…480 V AC, 40 A |
|||||
AX5160 3 x 400…480 V AC, 60 A |
AX5172 3 x 400…480 V AC, 72 A |
AX5190 3 x 400…480 V AC, 90 A |
|||||
AX5191 3 x 400…480 V AC, 110 A |
AX5192 3 x 400…480 V AC, 143 A |
AX5193 3 x 400…480 V AC, 170 A |
|||||
Encoder option cards |
AX5701 EnDat 2.1, Hiperface, BiSS B, SinCos 1 VPP |
AX5721 1 x EnDat 2.2, BiSS C |
AX5702 EnDat 2.1, Hiperface, BiSS B, SinCos 1 VPP |
AX5722 2 x EnDat 2.2, BiSS C |
|||
TwinSAFE safe drive technology |
AX5801 drive-integrated safety functions: STO, SS1 |
AX5805 drive-integrated safety functions: Safe Motion, for AX5x01 to AX5140 |
AX5806 drive-integrated safety functions: Safe Motion, for AX5160 to AX5193 |
||||
Option modules |
AX8820 New universal regenerative unit |