Bi se želeli odjaviti iz myBeckhoff?
Predlagani termini
Predlagane strani
Prenosi
Predlagani izdelki
Sedež Slovenija Beckhoff Avtomatizacija d.o.o.
+386 1 36130-80 info@beckhoff.si www.beckhoff.com/sl-si/
The high-speed real-time Ethernet fieldbus.
The fast fiber-optic fieldbus.
According to the European standard EN 50170.
Fieldbus for the sensor/actuator level
The event-controlled multi-master system.
Based on CAN according to EN50325.
The open serial communication protocol.
Simple protocol based on RS485.
Simple protocol based on RS232.
ADS and Modbus TCP communication
Industrial Ethernet standard of the PNO.
Industrial Ethernet standard of the ODVA.
The Beckhoff Fieldbus Box modules are available for all common fieldbuses.
Za nadaljnjo uporabo myBeckhoff se morate strinjati s pogoji glede nadzora izvoza in upoštevanja sankcij.Če se s temi pogoji ne strinjate, boste avtomatsko odjavljeni z myBeckhoff.
Zavrni Sprejmi