Compact Box | Tabular Product overview

IP1xxx-Bxxx | Digital input

IP1xxx-Bxxx | Digital input

2-channel 8-channel
Signal
24 V DC
Filter 3.0 ms
IP1001-Bxxx
8 x M8
IP1002-Bxxx
4 x M12
24 V DC
Filter 0.2 ms
IP1011-Bxxx
8 x M8
IP1012-Bxxx
4 x M12
Counter IP1502-Bxxx
up/down counter 24 V DC, 100 kHz


IP2xxx-Bxxx | Digital output

IP2xxx-Bxxx | Digital output

2-channel 8-channel
Signal
24 V DC
Imax = 0.5 A
IP2001-Bxxx
8 x M8
IP2002-Bxxx
4 x M12
24 V DC
Imax = 2 A, Σ 4 A
IP2021-Bxxx
8 x M8
IP2022-Bxxx
4 x M12
24 V DC
Imax = 2 A, Σ 12 A
IP2041-Bxxx
8 x M8
IP2042-Bxxx
4 x M12
PWM
Imax = 2.5 A
IP2512-Bxxx
4 x M12


IP23/24xx-Bxxx | Digital combi

IP23/24xx-Bxxx | Digital combi

8-channel 16-channel
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
IP2302-Bxxx
4 x M12
IP2301-Bxxx
8 x M8
IP2401-Bxxx
8 x M8
24 V DC
Filter 0.2 ms, Imax = 0.5 A
IP2312-Bxxx
4 x M12
IP2311-Bxxx
8 x M8
24 V DC
Filter 3.0 ms, Imax = 2 A, Σ 4 A
IP2322-Bxxx
4 x M12
IP2321-Bxxx
8 x M8
24 V DC
Filter 0.2 ms, Imax = 2 A, Σ 4 A
IP2332-Bxxx
4 x M12
IP2331-Bxxx
8 x M8


IP3xxx-Bxxx | Analog input

IP3xxx-Bxxx | Analog input

4-channel
Signal
± 10 V IP3102-Bxxx
differential inputs, 16 bit
0/4…20 mA IP3112-Bxxx
differential inputs, 16 bit
Resistance thermometer IP3202-Bxxx
Pt100, Pt200, Pt500, Pt1000, Ni100, 16 bit
Thermocouple/mV IP3312-Bxxx
type J, K, L, B, E, N, R, S, T, U, 16 bit


IP4xxx-Bxxx | Analog output

IP4xxx-Bxxx | Analog output

4-channel
Signal
0/4…20 mA IP4112-Bxxx
16 bit
±10 V IP4132-Bxxx
16 bit


IP5xxx-Bxxx | Position measurement

IP5xxx-Bxxx | Position measurement

M12
Function
SSI encoder interface IP5009-Bxxx
SSI encoder interface
Incremental encoder interface RS422 IP5109-Bxxx
incremental encoder interface, 1 MHz


IP6xxx-Bxxx | Communication

IP6xxx-Bxxx | Communication

Function
Serial interfaces IP6002-Bxxx
RS232
IP6012-Bxxx
0…20 mA (TTY)
IP6022-Bxxx
RS422/RS485