OdpniPripniZapri

ELxxxx, ETxxxx, FBxxxx | EtherCAT development products, hardware

Hardware components for EtherCAT slave development: The EtherCAT slave controller ASICs guarantee high performance and real-time capability regardless of the downstream controller and the software implemented on it.

The EtherCAT piggyback controller boards offer a complete EtherCAT connection. Depending on the version, the EtherCAT slave controller used is based either on an ASIC or on a reloadable FPGA. They are available for EtherCAT, EtherCAT P, EtherCAT G and EtherCAT G10.

The evaluation kit serves as a platform for EtherCAT slave development with all required interfaces.

The multichannel sample provides eight ports for unlimited, time-correlated protocol analysis of all Industrial Ethernet solutions based on 100 Mbit/s Ethernet.

Your selection:
    • ET1100 | EtherCAT ASIC

      ET1100 | EtherCAT ASIC

      Ordering information:
      EtherCAT-ASIC
    • ET1810, ET1811 | EtherCAT IP core for Intel® FPGAs

      ET1810, ET1811, ET1812 | EtherCAT IP core for Intel® FPGAs

      Ordering information:
      EtherCAT IP core for Intel® FPGAs
    • ET1815, ET1816 | EtherCAT IP core for Xilinx® FPGAs

      ET1815, ET1816 | EtherCAT IP core for Xilinx® FPGAs

      Ordering information:
      EtherCAT IP core for Xilinx® FPGAs
    • ET2000 | Industrial Ethernet multi-channel probe

      ET2000 | Industrial Ethernet multi-channel probe

      Ordering information:
      Industrial Ethernet multi-channel probe
    • EL9820 | EtherCAT evaluation kit

      EL9820 | EtherCAT evaluation kit

      Ordering information:
      EtherCAT evaluation kit with FB1111-0142, ASIC ET1100
    • FB1111 | EtherCAT piggyback controller board

      FB1111 | EtherCAT piggyback controller board

      Ordering information:
      EtherCAT piggyback controller board with ET1100
    • FB1311 | EtherCAT P piggyback controller board

      FB1311 | EtherCAT P piggyback controller board

      Ordering information:
      M8 EtherCAT P piggyback controller board
    • FB1400 | EtherCAT G piggyback controller board

      FB1400 | EtherCAT G piggyback controller board

      Ordering information:
      EtherCAT G piggyback controller board with Xilinx Spartan 7 FPGA and digital I/O interface
    • FB1450 | EtherCAT G10 piggyback controller board

      FB1450 | EtherCAT G10 piggyback controller board

      Ordering information:
      EtherCAT G10 piggyback controller board