OdpniPripniZapri

The control system for process automation: PC-based control

Why is automation technology from Beckhoff ideal for the process industry and in which applications is it being used? Our industry experts provide an insight.
Why is automation technology from Beckhoff ideal for the process industry and in which applications is it being used? Our industry experts provide an insight.

In the process industry, there is increasing demand for innovative automation solutions that provide an increase in efficiency while taking production quality and safety into account. The development of new technologies opens up possibilities for optimizing production processes, both for modern new plants and when retrofitting existing plants. Beckhoff offers open automation solutions that precisely meet these requirements.

Your head start in the process industry with Beckhoff:

  • universal control system for all process technology applications
  • open interfaces offer flexibility and investment protection
  • extensive portfolio of components for explosion protection
  • seamless communication from zone 0 to the cloud
  • easy implementation of NOA, Ethernet-APL, and MTP

Do you have any questions?

Our technologies for your plant

PC-based control integrates all control functions on a single platform. For the process industry, a comprehensive modular range of components is available for the implementation of integrated solution concepts for communication from zone 0/20 to the cloud.
PC-based control integrates all control functions on a single platform. For the process industry, a comprehensive modular range of components is available for the implementation of integrated solution concepts for communication from zone 0/20 to the cloud.

The control system for process automation

Beckhoff calls on a comprehensive modular range of components and deep-rooted, cross-sector expertise to create open automation systems using PC-based control technology. All control functions, such as PLC, visualization, cloud connection, safety technology, and measurement technology, are integrated on a universal platform.

System-integrated solutions from Beckhoff offer an efficient alternative to traditional suppliers and are suitable for use in numerous markets, including oil and gas production, chemicals and petrochemicals, the hydrogen industry, metal processing, or the water and energy industries.

PC-based control for the process industry:

  • universal platform for the automation of all processes and plants
  • integration of all control functions in one system
  • high interoperability thanks to open interfaces in hardware and software
  • control and cable redundancy for increased plant availability
  • established worldwide across all industries

EtherCAT Terminals for measurement tasks, functional safety, and explosion protection can be freely combined and integrated into a holistic control system.
EtherCAT Terminals for measurement tasks, functional safety, and explosion protection can be freely combined and integrated into a holistic control system.

EtherCAT Terminals integrate all control functions

Beckhoff uses the principle of PC-based control technology to combine a range of I/O components in a single system. For example, EtherCAT Terminals used for integrating functional safety can be freely combined with EtherCAT measurement terminals and with I/O modules featuring an integrated safety barrier for connecting intrinsically safe field devices from the hazardous area. These elements can then be integrated into a holistic control system. This means that plant operators have an efficient complete solution at their disposal for all application-related requirements.

Flexible plant design with PC-based control:

  • integration of all I/O components into a single system
  • combination of safety, measurement technology, and explosion protection
  • openness toward third-party systems
  • high interoperability to simplify retrofits
  • system openness for investment protection

Ideal for the process industry: The open EtherCAT fieldbus

As a universal and open high-speed fieldbus, EtherCAT is suitable for all areas of application – from PLC and drive technology to sensors and measurement and safety technology. With EtherCAT, you only need one communication technology for your entire plant and can also benefit from the safety and optimum performance of the comprehensive EtherCAT architecture. The EtherCAT-based control is also open with regard to integrating third-party EtherCAT devices and other fieldbus systems.

With its extended distance technology, EtherCAT simplifies data acquisition across expansive areas by allowing communication over distances of up to 300 m. For example, the EK1101-0010 EtherCAT Coupler, to which standard EtherCAT terminal blocks can be connected, is used. For greater distances, fiber optic solutions with a transmission length of up to 100 km are available. EtherCAT cable redundancy is used to set up a fault-tolerant ring topology to ensure that the network or network segments of a plant are always accessible. Moreover, the EtherCAT diagnostic concept enables integrated, complete, and fast error identification.

Wide range of functions for every application in the process industry: The TwinCAT control platform
Wide range of functions for every application in the process industry: The TwinCAT control platform

TwinCAT: The control platform for the process industry

With its TwinCAT automation software, Beckhoff offers a central platform for controlling process machines and plants. In addition to classic process control in the PLC program, algorithms written in C++, MATLAB® and Simulink® can also be executed in real time. The scope of application of PC-based control for process automation is extended with the comprehensive integration of specific process technology protocols and interfaces. By supporting common standards such as NAMUR, HART, and FDT/DTM, TwinCAT covers the application areas of process engineering applications.

TwinCAT highlights for the process industry:

  • control-integrated Industry 4.0 and IoT applications
  • comprehensive data evaluation with analytics functions
  • standardized communication via OPC UA
  • support for common standards such as NAMUR, HART, and FDT/DTM
  • execution of MATLAB® and Simulink® models

TwinCAT Controller Redundancy facilitates redundant control operation.
TwinCAT Controller Redundancy facilitates redundant control operation.

Integrated controller redundancy increases plant availability

With plant availability playing such a crucial role in the process industry, measures to increase this include using redundant architectures to safeguard against failures of individual control components. For redundant control operation, TwinCAT Controller Redundancy is available.

This system-integrated software solution allows two standard industrial PCs to be operated as redundant controllers that both run the same PLC program. An additional, high-performance network connection between the two controls provides the necessary data synchronization, and the fact that standard Ethernet is used means no dedicated hardware components are required. This ensures that only one of the two industrial PCs addresses the fieldbus components at any given time and that the control programs are executed on both computers with the same database. If one control fails, the second control seamlessly takes over, preventing plant downtime and data loss.

Our product highlights for your plant

The highly compact ELX EtherCAT Terminals are suitable for the direct connection of intrinsically safe field devices up to zone 0/20.
The highly compact ELX EtherCAT Terminals are suitable for the direct connection of intrinsically safe field devices up to zone 0/20.

Intrinsically safe signal acquisition in IP20 and IP67

Beckhoff’s ELX and EPX EtherCAT modules combine highly compact I/O modules with safety barriers for the direct connection of intrinsically safe field devices from zone 0/20 and 1/21. This results in extremely compact EtherCAT I/Os for the direct connection of intrinsically safe sensors and actuators. With certification according to ATEX, IECEx, and NEC/CEC, as well as other country-specific standards and directives, EtherCAT I/Os can be used in virtually all markets worldwide.

Beckhoff meets the requirements with regard to functional safety with the full integration of safety technology into the automation system. The ELX terminals extended with TwinSAFE-SC thus enable the direct connection of intrinsically safe field devices up to zone 0/20 for safety-related functions.

The EPX modules in the EPX series with protection rating IP67 are suitable for the implementation of modular and control cabinet-free plant concepts. The robust EPX modules can be mounted directly on the plant and facilitate reliable data acquisition in hazardous areas where control cabinets cannot – or should not – be installed.

EtherCAT modules with intrinsically safe interfaces for Ex applications:

  • direct connection of intrinsically safe field devices
  • highly compact design
  • IP67 modules for control cabinet-free plant concepts
  • a wide range of high-resolution, accurate signals
  • extensive portfolio of certificates for worldwide use

With the CPX series, the tried-and-tested multi-touch technology of Beckhoff Control Panels and Panel PCs is available for use in zone 2/22 hazardous areas.
With the CPX series, the tried-and-tested multi-touch technology of Beckhoff Control Panels and Panel PCs is available for use in zone 2/22 hazardous areas.

Elegant Ex panels: The CPX series in a robust aluminum design

With the CPX panel models, the tried-and-tested multi-touch technology of Beckhoff Control Panels and Panel PCs is available in a particularly robust design and meets the requirements for use in zone 2/22 hazardous areas. The exceptional functionality and high-quality workmanship ensure that the CPX panels are long-lasting pieces of equipment, even in harsh environmental conditions. At the same time, the aesthetic appeal provided by the feel and design of the aluminum housing remains unchanged – making our panels a visual highlight in the explosion-proof plant environment. The comprehensive CPX portfolio offers a wide choice of formats, sizes, mounting options, and performance features. The fanless panel PCs also offer reliable plant control.

Multi-touch for the process industry:

  • capacitive touch technology for optimized operation
  • high-quality design
  • robust and durable
  • flexible mounting
  • up to 100 m distance between Ex panel and industrial PC with CP-Link 4

TwinCAT MTP increases the flexibility of the plant, as the reduced engineering effort allows for rapid changes to be made to the module arrangement.
TwinCAT MTP increases the flexibility of the plant, as the reduced engineering effort allows for rapid changes to be made to the module arrangement.

Module automation with TwinCAT MTP

The modularity of process plants is standardized by the Module Type Package (MTP). MTP describes individual modules based on various aspects, including their interfaces and the executable services. The information about the module is stored in an MTP file, which is imported into a higher-level control. This enables efficient commissioning and linking of modules from different manufacturers. The integration of the MTP concept into TwinCAT simplifies the guideline-compliant automation of a plant module through automatically generated source code and libraries for PLC programming.

The advantages of TwinCAT MTP:

  • automatic generation and export of the MTP
  • high degree of customization for optimum adaptation to existing processes
  • guideline-compliant IEC 61131 function block library
  • seamless integration into TwinCAT Engineering
  • can be combined with TwinCAT XCAD interface

Get the white paper on MTP here.

NOA can be used to harness previously uncollected data from the field.
NOA can be used to harness previously uncollected data from the field.

Flexible implementation of NOA concepts

NAMUR Open Architecture (NOA) is designed to make operating data easily and securely available for plant and equipment monitoring and possible optimization without affecting existing automation systems.

Beckhoff has developed an NOA edge device for reading out the additional data for the higher-level M+O (monitoring and optimization). The edge device, which consists of a compact embedded PC, EtherCAT Terminals with HART functionality, and the relevant TwinCAT project, can be placed directly in the plant.

Depending on the application, the installation of additional sensors for condition monitoring is also useful in the field level. For example, the IP67-protected EtherCAT Box modules are used here, which can be installed directly in the field and therefore do not require any space in the control cabinet.

With the ELX6233, Ethernet-APL field devices can be integrated into the control architecture on a compact, modular basis.
With the ELX6233, Ethernet-APL field devices can be integrated into the control architecture on a compact, modular basis.

Connection of Ethernet-APL field devices to the modular I/O system

The rise of digitalization, especially in the areas of plant diagnostics and monitoring, is currently one of the major topics in the process industry. Processing plants are generally very widespread and have particular requirements that are met by the specially developed standard Ethernet-APL, which offers a transmission rate of 10 Mbit/s and a cable length of up to 1000 meters.

Beckhoff integrates the Ethernet-APL technology into the modular terminal portfolio. The compact ELX6233 can be mounted in the control cabinet in combination with other EtherCAT Terminals. Two Ethernet-APL field devices can be connected via each ELX6233 terminal. As with all EtherCAT Terminals in the ELX series, the ELX6233 enables the direct connection of intrinsically safe field devices from zone 0.

Automation solutions for all areas of the process industry:

Oil and gas production

Oil and gas production

Intelligent networking improves plant availability in the oil and gas industry

Chemical and petrochemical industry

Chemical and petrochemical industry

Open up efficiency potentials along the entire value chain of large-scale chemical plants through Industrie 4.0

Mining

Mining

Increased productivity and enhanced personal safety through digitalization in mining

Coating technology

Coating technology

Automation and process technology in one system: from machine control to building automation in the paint shop

Woodworking

Woodworking

PC-based control in woodworking: from sawmill to paper production

Water and wastewater treatment

Water and wastewater treatment

Intelligent automation of water and wastewater treatment

Hydrogen industry

Hydrogen industry

Innovative control systems for the efficient and flexible automation of hydrogen plants

Energy industry

Energy industry

Future-proof solutions for the energy sector: from biogas plants to smart cities

Metalworking

Metalworking

Flexible and competitive production: process monitoring and networking in the steel mill

Food industry

Food industry

Open automation solutions for the food industry

Ex components from Beckhoff for worldwide use

According to ATEX and IECEx, hazardous areas are divided into zones that reflect the degree of danger. For gases, these are zones 0, 1, and 2. The North American explosion protection regulations for gas (class 1) distinguish between division 1 and 2.
According to ATEX and IECEx, hazardous areas are divided into zones that reflect the degree of danger. For gases, these are zones 0, 1, and 2. The North American explosion protection regulations for gas (class 1) distinguish between division 1 and 2.

Explosion protection: Areas and definitions of terms

For an explosion to occur, an ignitable mixture of oxygen and fuel must come into contact with an ignition source. Explosion protection involves measures being taken to prevent explosions by excluding one of these three factors. Since processes or plants often use flammable substances that form an explosive atmosphere in combination with air, hazardous areas must be marked as such so that attention is paid to preventing risks arising from potential ignition sources. Hazardous areas are divided into zones 0/20, 1/21, and 2/22 (gas/dust) according to European and international explosion protection regulations and into a class and division according to North American regulations.

With our comprehensive portfolio of Ex components, we enable integrated solutions for explosion protection to be implemented: EtherCAT Terminals with intrinsically safe interfaces, panel and industrial PCs or bus coupler for easy integration into all common fieldbuses. This allows you to implement any explosion protection application with Beckhoff, including the retrofitting of existing plants.

Worldwide directives and standards for the use of plants and equipment in hazardous areas.
Worldwide directives and standards for the use of plants and equipment in hazardous areas.

Can be used worldwide in accordance with ATEX, IECEx, NEC/CEC: The explosion protection portfolio

Various directives and standards apply worldwide for the use of plants and equipment in hazardous areas:

  • International explosion protection (IECEx)
  • European explosion protection (ATEX)
  • North American explosion protection (NEC/CEC)

In addition, there are country-specific approvals, such as IA for South Africa. Users must ensure compliance with applicable directives and standards when repairing their plants.

The Ex component portfolio from Beckhoff complies with all listed as well as country-specific standards and is certified for use in hazardous areas in accordance with the applicable regulations. As a result, PC-based control makes uniform solution concepts possible worldwide for seamless system integration up to zone 0/20.

The use of the ELX series of highly compact EtherCAT Terminals eliminates the need for separate safety barriers.
The use of the ELX series of highly compact EtherCAT Terminals eliminates the need for separate safety barriers.

Elimination of separate safety barriers: Savings with the ELX terminals

In a conventional implementation of standard-compliant explosion protection, separate safety barriers are required for the connection of field devices from zone 0/20. Accommodating these in the control cabinet not only requires comparatively extensive wiring work, but also a large amount of space.

The use of the ELX series of highly compact EtherCAT Terminals means separate safety barriers are no longer needed. The terminals allow the direct connection of intrinsically safe sensors and actuators installed in hazardous areas up to zone 0/20. The savings achieved by using ELX terminals in terms of the work involved and space requirements enable machines and plants to be built that are as compact as they are efficient. The result is that control cabinets can be made significantly smaller, and the costs and work involved are reduced.

Application reports and brochures

  • PC-based control for the hydrogen industry
    19.03.2025 | Brochure

    PC-based control for the hydrogen industry

    Efficient, flexible, safe: PC-based control provides integrated automation solutions for the hydrogen industry.

  • Flexible, automated production of valuable fertilizer from slurry
    04.11.2024 | Application report

    Flexible, automated production of valuable fertilizer from slurry
    NSI Byosis, Netherlands

    On a farm in the USA, valuable ammonia is extracted from slurry in a large fermenter and processed into ammonium sulfate. NSI Byosis has transformed this complex process into a modular system concept that can be flexibly adapted to different operating scales and organic raw materials. This modular approach requires an automation solution with flexible scalability in both hardware and software, which this Dutch company has found in PC-based control from Beckhoff.

  • Consistent use of renewable energies with flexible metal hydride storage systems
    02.09.2024 | Application report

    Consistent use of renewable energies with flexible metal hydride storage systems
    GKN Hydrogen, Italy

    The proportion of renewable energies from solar, wind and water is rising continuously. However, sufficient storage options are of the essence to use these energies as efficiently as possible – in the event of surplus supplies, for example. GKN Hydrogen offers a particularly compact and safe option: low-pressure metal hydride hydrogen storage systems which are controlled by PC-based control from Beckhoff.

  • The control system for process automation: PC-based control
    06.06.2024 | Brochure

    The control system for process automation: PC-based control

    Beckhoff offers open automation solutions for the process industry: PC-based control provides a universal control system that can be used to automate all plants and processes.

  • Highly compact implementation and automation of sophisticated process technology
    08.04.2024 | Application report

    Highly compact implementation and automation of sophisticated process technology
    Reverion, Germany

    Just flip the switch – that could quite easily be the motto of Reverion’s biogas power plants on the way to a climate-friendly energy supply. As if the compact design housed in a single transportable container didn’t make using this energy technology easy enough already, its exceptionally high efficiency of 80%, reversible usage option, and seamless data monitoring with PC-based control from Beckhoff all serve as prerequisites for achieving a high level of automation.