AX1000
AX1000 |
||||||
Number of axis | ||||||
1 | 2 | |||||
Rated supply voltage | ||||||
1 x 110…240 V AC |
AX1101-1xxx New single-axis module, 1 x 110…240 V AC, 1.65 A |
AX1103-1xxx New single-axis module, 1 x 110…240 V AC, 3.4 A |
AX1106-1xxx New single-axis module, 1 x 110…240 V AC, 6.9 A |
AX1201-1xxx New dual-axis module, 1 x 110…240 V AC, 2 x 1.65 A |
AX1203-1xxx New dual-axis module, 1 x 110…240 V AC, 2 x 3.4 A |
|
3 x 208…480 V AC |
AX1103-3xxx New single-axis module, 3 x 208…480 V AC, 3.4 A |
AX1106-3xxx New single-axis module, 3 x 208…480 V AC, 6.9 A |
AX1203-3xxx New dual-axis module, 3 x 208…480 V AC, 2 x 3 A |
AX1206-3xxx New dual-axis module, 3 x 208…480 V AC, 2 x 6 A |