SoltarFixarFechar

EPPxxxx | EtherCAT P-Box, ID-Switch

In modular, often dynamic systems such as hot connect groups, individual devices within a network must be uniquely addressed. Products with rotary selection switches make it quick and easy to assign addresses that identify the device within the system. The EtherCAT P Box modules with ID switch feature three hexadecimal rotary addressing switches. This allows an individual address to be set from 0 to 4095, providing unique identification regardless of mounting position, as is required for some device profiles in certain industries, such as the semiconductor industry.

Your selection:
    • EPP1816-0703 | EtherCAT Box, 16-channel digital input, ID switch, 24 V DC, 10 µs, IP20 connector

      EPP1816-0703 | EtherCAT Box, 16-channel digital input, ID switch, 24 V DC, 10 µs, IP20 connectorNew

      Channels:
      16
      Value range (digital/encoder):
      24 V
      Filter (digital):
      10 µs typ.
      Connection method (signal):
      spring-loaded technique
    • EPP2339-0703 | EtherCAT P Box, 16-channel digital combi, ID switch, 24 V DC, 3 ms, 0.5 A, IP20 connector

      EPP2339-0703 | EtherCAT P Box, 16-channel digital combi, ID switch, 24 V DC, 3 ms, 0.5 A, IP20 connectorNew

      Channels:
      16, Combi
      Value range (digital/encoder):
      24 V
      Output current:
      0.5 A
      Connection method (signal):
      spring-loaded technique
    • EPP3754-0702 | EtherCAT P Box, 4-channel analog input, ID switch, multi-function, M12

      EPP3754-0702 | EtherCAT P Box, 4-channel analog input, ID switch, multi-function, M12New

      Plug:
      4 x M8
      Signal (analog):
      Multi-function
      Channels:
      4
      Signal resolution (analog):
      16 bit