SoltarFixarFechar

BCxxxx, BXxxxx | Bus Terminal Controllers

The Bus Terminal Controllers of the BC and BX series are small controllers with a high degree of flexibility: The I/O system consisting of modularly extendable electronic terminal blocks, interfaces for all market-relevant fieldbus systems and the integrated IEC-61131-3 PLC enables the Bus Terminal Controllers to be used as stand-alone control systems or as intelligent fieldbus slaves. The Bus Terminal Controller is programmed using the TwinCAT 2 programming system according to IEC 61131-3. The configuration or fieldbus interface of the controller is used for loading the PLC program. The main features that distinguish between the BX and BC series are the memory size and the number of extendable interfaces.

The BCxx00 Bus Terminal Controllers form a unit consisting of the controller, any number (up to 64) of terminals and a bus end terminal. In contrast to the BCxx50, BCxx20 and BXxx00 series, a terminal bus extension cannot be used.

The Compact BCxx50 and BCxx20 Bus Terminal Controllers are fitted in cost-optimized, compact housings and support the K-bus extension (up to 255 Bus Terminals).

The devices of the BX family have two serial interfaces. The device itself comprises an illuminated LC-display with 2 lines of 16 characters each, a joystick switch and a real-time clock. Further peripheral devices, e.g. displays, can be connected via the integrated Beckhoff Smart System Bus (SSB).

Your selection:
    • BC3100 | PROFIBUS Bus Terminal Controller

      BC3100 | PROFIBUS Bus Terminal Controller

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      K-bus, PROFIBUS
      Connection method (bus interface):
      D-sub
      Program memory:
      32/96 kbytes
    • BC3150 | PROFIBUS Bus Terminal Controller

      BC3150 | PROFIBUS Bus Terminal Controller

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      K-bus, PROFIBUS
      Connection method (bus interface):
      D-sub
      Program memory:
      48 kbytes
    • BC5150 | CANopen Compact Bus Terminal Controller

      BC5150 | CANopen Compact Bus Terminal Controller

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      CANopen, K-bus
      Connection method (bus interface):
      spring-loaded technique
      Program memory:
      48 kbytes
    • BC5250 | DeviceNet® Compact Bus Terminal Controller

      BC5250 | DeviceNet® Compact Bus Terminal Controller

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      DeviceNet®, K-bus
      Connection method (bus interface):
      spring-loaded technique
      Program memory:
      48 kbytes
    • BC7300 | Modbus Bus Terminal Controller

      BC7300 | Modbus Bus Terminal Controller

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      K-bus, Modbus RTU
      Connection method (bus interface):
      D-sub
      Program memory:
      32/96 kbytes
    • BC8050 | RS485 Bus Terminal Controller

      BC8050 | RS485 Bus Terminal Controller

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      K-bus, Modbus RTU, RS232, RS485/RS422
      Connection method (bus interface):
      D-sub
      Program memory:
      48 kbytes
    • BC8150 | RS232 Bus Terminal Controllers

      BC8150 | RS232 Bus Terminal Controllers

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      K-bus, Modbus RTU, RS232, RS485/RS422
      Connection method (bus interface):
      D-sub
      Program memory:
      48 kbytes
    • BC9000 | Ethernet TCP/IP Bus Terminal Controller

      BC9000 | Ethernet TCP/IP Bus Terminal Controller

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      ADS, Ethernet, K-bus, Modbus TCP
      Connection method (bus interface):
      RJ45
      Program memory:
      64/96 kbytes
    • BC9020 | Ethernet TCP/IP Economy plus Bus Terminal Controller

      BC9020 | Ethernet TCP/IP Economy plus Bus Terminal Controller

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      ADS, Ethernet, K-bus, Modbus TCP
      Connection method (bus interface):
      RJ45
      Program memory:
      128 kbytes
    • BC9050 | Ethernet TCP/IP Bus Terminal Controller

      BC9050 | Ethernet TCP/IP Bus Terminal Controller

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      ADS, Ethernet, K-bus, Modbus TCP
      Connection method (bus interface):
      RJ45
      Program memory:
      48 kbytes
    • BC9100 | Ethernet TCP/IP Bus Terminal Controller

      BC9100 | Ethernet TCP/IP Bus Terminal Controller

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      ADS, Ethernet, K-bus, Modbus TCP
      Connection method (bus interface):
      RJ45
      Program memory:
      64/96 kbytes
    • BC9120 | Ethernet TCP/IP Economy plus Bus Terminal Controller

      BC9120 | Ethernet TCP/IP Economy plus Bus Terminal Controller

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      ADS, Ethernet, K-bus, Modbus TCP
      Connection method (bus interface):
      RJ45
      Program memory:
      128 kbytes
    • BC9191 | Building automation room controller

      BC9191 | Building automation room controller

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      EnOcean®, Ethernet, K-bus
      Connection method (bus interface):
      RJ45
      Program memory:
      48 kbytes
    • BC9191-0100 | Building Automation room controller

      BC9191-0100 | Building Automation room controller

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      Ethernet, K-bus, Modbus RTU, RS485/RS422
      Connection method (bus interface):
      RJ45
      Program memory:
      128 kbytes
    • BX3100 | PROFIBUS Bus Terminal Controller

      BX3100 | PROFIBUS Bus Terminal Controller

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      K-bus, PROFIBUS, RS232, RS485/RS422
      Connection method (bus interface):
      D-sub
      Program memory:
      256 kbytes
    • BX5100 | CANopen Bus Terminal Controller

      BX5100 | CANopen Bus Terminal Controller

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      CANopen, K-bus, RS232, RS485/RS422
      Connection method (bus interface):
      spring-loaded technique
      Program memory:
      256 kbytes
    • BX5200 | DeviceNet® Bus Terminal Controller

      BX5200 | DeviceNet® Bus Terminal Controller

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      DeviceNet®, K-bus, RS232, RS485/RS422
      Connection method (bus interface):
      spring-loaded technique
      Program memory:
      256 kbytes
    • BX8000 | RS232/RS485 Bus Terminal Controller

      BX8000 | RS232/RS485 Bus Terminal Controller

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      K-bus, RS232, RS485/RS422
      Connection method (bus interface):
      D-sub
      Program memory:
      256 kbytes
    • BX9000 | Ethernet TCP/IP Bus Terminal Controller

      BX9000 | Ethernet TCP/IP Bus Terminal Controller

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      ADS, K-bus, Modbus TCP, RS232, RS485/RS422
      Connection method (bus interface):
      RJ45
      Program memory:
      256 kbytes