IPC, Embedded PC
CXxxxx | DIN rail industrial PCs
CXxxxx | DIN rail industrial PCs |
|||||
32 bit Arm® | 64 bit Arm® | Intel Atom® | AMD Ryzen™ | Intel® Xeon® | |
PROFIBUS slave interface |
CX7031 CX8031 |
CX2500-B310 for CX52x0 |
CX2500-B310 for CX20x3 |
CX2500-B310 for CX20x2 |
|
CX2500-B310 for CX53x0 |
CX2500-B310 for CX56x0 |
||||
PROFIBUS master interface |
CX8030 |
CX2500-M310 for CX52x0 |
CX2500-M310 for CX20x3 |
CX2500-M310 for CX20x2 |
|
CX2500-M310 for CX53x0 |
CX2500-M310 for CX56x0 |
||||
PROFIBUS slave option* |
CX9020 with CX9020-B310 |
CX9240 with CX9240-B310 |
CX51x0
with CX51x0-B310 |
CX20x3
with CX20x3-B310 |
CX20x2 with CX20x3-B310 |
CX52x0 with CX52x0-B310 | CX56x0 with CX56x0-B310 | ||||
CX53x0 with CX53x0-B310 | |||||
PROFIBUS master option* |
CX9020 with CX9020-M310 |
CX9240 with CX9240-M310 |
CX51x0
with CX51x0-M310 |
CX20x3 with CX20x3-M310 | CX20x2 with CX20x3-M310 |
CX52x0 with CX52x0-M310 | CX56x0 with CX56x0-M310 | ||||
CX53x0 with CX53x0-M310 |
*Optional interface can be equipped ex factory, ordering details on the respective product page under the Options tab.
I/O components for the control cabinet (IP20)
EL6xxx | Communication
EL6xxx | Communication |
||||
1-channel | ||||
PROFIBUS master terminal |
EL6731 Preferred type PROFIBUS DP, master/slave |
|||
EL6733 PROFIBUS, master/slave |
||||
PROFIBUS slave terminal | EL6731-0010 | |||
EL6733-0010 PROFIBUS, slave |
I/O components for use on the machine (IP67)
IP1xxx-B31x | Digital input
IP1xxx-B31x | Digital input |
|||
2-channel | 8-channel | ||
Signal | |||
IP2xxx-B31x | Digital output
IP2xxx-B31x | Digital output |
|||
2-channel | 8-channel | ||
Signal | |||
IP23xx-B31x | Digital combi
IP23xx-B31x | Digital combi |
|||
8-channel | 16-channel | ||
Signal | |||
24 V DC Filter 3.0 ms, Imax = 0.5 A |
IP2301-B310 |
IP2302-B310 |
IP2401-B310 |
IP2301-B318 8 x M8 |
IP2302-B318 4 x M12 |
IP2401-B318 |
|
24 V DC Filter 0.2 ms, Imax = 0.5 A |
IP2311-B310 |
IP2312-B310 |
|
IP2311-B318 8 x M8 |
IP2312-B318 4 x M12 |
||
24 V DC Filter 3.0 ms, Imax = 2 A, Σ 4 A |
IP2321-B310 |
IP2322-B310 |
|
IP2321-B318 8 x M8 |
IP2322-B318 4 x M12 |
||
24 V DC Filter 0.2 ms, Imax = 2 A, Σ 4 A |
IP2331-B310 |
IP2332-B310 |
|
IP2331-B318 8 x M8 |
IP2332-B318 4 x M12 |
IP3xxx-B31x | Analog input
IP3xxx-B31x | Analog input |
||||
4-channel | ||||
Signal | ||||
± 10 V |
IP3102-B310 |
|||
IP3102-B318 differential inputs, 16 bit |
||||
0/4…20 mA |
IP3112-B310 |
|||
IP3112-B318 differential inputs, 16 bit |
||||
Resistance thermometer |
IP3202-B310 |
|||
IP3202-B318 Pt100, Pt200, Pt500, Pt1000, Ni100, 16 bit |
||||
Thermocouples/mV |
IP3312-B310 |
|||
IP3312-B318 type J, K, L, B, E, N, R, S, T, U, 16 bit |
IP4xxx-B31x | Analog output
IP4xxx-B31x | Analog output |
||||
2-channel | ||||
Signal | ||||
±10 V |
IP4112-B310 |
|||
IP4112-B318 16 bit |
||||
0…20 mA |
IP4132-B310 |
|||
IP4132-B318 16 bit |
IP5xxx-B31x | Position measurement
IP5xxx-B31x | Position measurement |
||||
M12 connector | ||||
Function | ||||
SSI encoder interface |
IP5009-B310 |
|||
IP5009-B318 SSI encoder interface |
||||
Incremental encoder interface RS422 |
IP5109-B310 |
|||
IP5109-B318 incremental encoder interface, 1 MHz |
IP6xxx-B31x | Communication
IP6xxx-B31x | Communication |
||||
M12 connector | ||||
Signal | ||||
RS232 |
IP6002-B310 |
|||
IP6002-B318 RS232 |
||||
0…20 mA (TTY) |
IP6012-B310 |
|||
IP6012-B318 0…20 mA (TTY) |
||||
RS422/RS485 |
IP6022-B310 |
|||
IP6022-B318 RS422/RS485 |
IL23xx-B31x | Digital combi
IL23xx-B31x | Digital combi |
|||
M8 connector | M12 connector | ||
Signal | |||
FM33xx | Fieldbus modules
FM33xx | Fieldbus modules |
||||
PROFIBUS DP | ||||
Temperature measurement Thermocouple |
FM33xx-B310 |
Accessories
ZK1031-6xxx-1xxx | PROFIBUS cables, pre-assembled
ZK1031-6xxx-1xxx | PROFIBUS cables, pre-assembled |
||||
Open end | Plug | Socket | ||
Plug, straight |
ZK1031-6100-1xxx |
|||
Plug, angled |
ZK1031-6300-1xxx |
ZK1031-6354-1xxx |
||
Flange, straight |
ZK1031-6200-1xxx |
ZK1031-6251-1xxx |
||
Flange, angled |
ZK1031-6400-1xxx |
ZK1031-6451-1xxx |
ZS1xxx | PROFIBUS connectors for field assembly
ZS1xxx | PROFIBUS connectors for field assembly |
||||
Male | Female | Male + female | D-Sub | |
Plug, straight |
ZS1000-0610 |
ZS1031-3000 |
||
Plug, angled |
ZS1000-0630 |
ZS1000-0640 |
||
Socket |
ZS1000-0620 |
|||
Termination resistor |
ZS1000-1610 |
|||
Y splitter |
ZS1000-2600 |
|||
T splitter |
ZS1031-2600 |
|||
ZS1031-2610 |