The use of power cables sold by the meter with matching connectors is ideal for cabling in the field or on the machine.
- Reset all filter values
- Results: 8
Picture will follow soon ZB9050-0003 | Power cable, PUR, 5 G 4.0 mm², drag-chain suitable, black
- Cable type:
- Power cable
- Ordering information:
- Power cable, no complete shield, drag-chain suitable, 5 G 4 mm², black, OD = 12.1 mm (±0.3 mm)
Picture will follow soon ZB9050-0022 | Power/sensor cable, PVC, 4 x 0.34 mm², fixed installation, grey, CMG, CSA, PLTC-ER
- Cable type:
- Power/Sensor cable
- Ordering information:
- Power/Sensor cable, PVC, 4 x 0.34 mm², fixed installation, grey, CMG, CSA, PLTC-ER
Picture will follow soon ZB9051 | Power/sensor cable, PVC, 4 x 0.34 mm², fixed installation, gray
- Cable type:
- Power/Sensor cable
- Ordering information:
- Power cable, PVC, 4 x 0.34 mm²