The assembly tools enable a comfortable, ergonomic, safe and controlled installation of accessories and devices in industrial plants.
- Reset all filter values
- Results: 31
ZS2001-0001 | Female header with spring connection as IP20 plug-in connection level for KM or EM modules, EP2316-0003, EPP2316-0003 and IE2403, 1 x 10-pin, without LED
- Ordering information:
- female header with spring connection as IP20 plug-in connection level, for KM or EM modules, EPxxxx-0003, EPPxxxx-0003 and IE2403, 1 x 10-pin, without LED
ZS2001-0002 | Female header with spring connection as IP20 plug-in connection level for KM or EM modules, EP2316-0003, EPP2316-0003 and IE2403, 1 x 10-pin, with LED
- Ordering information:
- female header with spring connection as IP20 plug-in connection level, for KM or EM modules, EPxxxx-0003, EPPxxxx-0003 and IE2403, 1 x 10-pin, with LED
ZS2001-0005 | Female header with spring connection as IP20 plug-in connection level for KM or EM modules, EP2316-0003, EPP2316-0003 and IE2403, 1 x 10-pin, without LED, labeling 1...10
- Ordering information:
- female header with spring connection as IP20 plug-in connection level, for KM or EM modules, EPxxxx-0003, EPPxxxx-0003 and IE2403, 1 x 10-pin, without LED, labeling 1…10
ZS2001-0011 | female header with push-in termination as plug-in connection level, black, 2 x 4 pin, 3,5 mm grid size
- Ordering information:
- female header with push-in termination as plug-in connection level, IP20, black, for ELM721x/ELM722x EtherCAT Terminal, slot X2/X3 motor connector up to 8 A, 2 x 4 pin, packaging unit = 5
ZS2001-0012 | female header with push-in termination as plug-in connection level, black, 1 x 8 pin, 5 mm grid size
- Ordering information:
- female header with push-in termination as plug-in connection level, IP20, black, for ELM723x EtherCAT Terminal, slot X2/X3 motor connector up to 16 A, 1 x 8 pin, packaging unit = 5