In addition to the extensive range of EtherCAT cables, Beckhoff also supplies accessories for common fieldbuses such as IO-Link, which are shown in this overview. The shown products represent a cross-section of the wide product portfolio.

No. | Type | drag-chain suitable | fixed installation | suitable for torsion/robotic application | ||
---|---|---|---|---|---|---|
(1) | M12, socket, straight, female, 3-pin, A-coded– open end, 3-wire | – | ZK2000-6200-5xxx | – | ||
(2) | M12, plug, straight, male, 3-pin, A-coded– M12, socket, straight, female, 3-pin, A-coded | – | ZK2000-6162-5xxx | – | ||
(3) | M12, socket, straight, female, 5-pin, A‑coded – open end, 5-wire | ZK2000-5200-0xxx* | ZK2000-5200-1xxx | – | ||
(4) | M12, plug, straight, male, 5-pin, A-coded – M12, socket, straight, female, 5-pin, A-coded | ZK2000-5152-0xxx* | ZK2000-5152-1xxx | ZK2000-5152-6xxx | ||
(5) | sensor adapter, flange, M12, plug, straight, male, 3-pin – M12, socket, straight, female, 3-pin | on request | ||||
(6) | sensor adapter, flange, M12, plug, straight, male, 5-pin – M12, socket, straight, female, 5-pin | ZK2000-5152-0000 | ||||
(7) | RJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin | ZK1090-9191-1xxx* | ZK1090-9191-Cxxx | ZK1090-9191-Axxx | ||
(8) | RJ45, socket, straight, female, 8-pin – RJ45, socket, straight, female, 8-pin | ZK1096-9696-0000 | ||||
(9) | Customized cable, M12, plug, straight, male, 5-pin – M12, plug, straight, male, 4-pin (GNDs bridged) | on request | ||||
(10) | Flange/Panel feed-through for M12 pre-assembled, for fixing the connector, plastic | ZB8803-0003 | ||||
(11) | M8, plug, straight, male, 4-pin, P-coded – M8, plug, straight, male, 4-pin, P-coded | ZK7001-0101-0xxx* | ZK7000-0101-1xxx | ZK7000-0101-6xxx | ||
(12) | M8, plug, straight, male, 4-pin, A-coded – M8, plug, straight, male, 4-pin, A-coded | ZK1090-3131-0xxx* | ZK1090-3131-2xxx | ZK1090-3131-6xxx | ||
(13) | M8, plug, straight, male, 4-pin, A-coded – RJ45, plug, straight, male, 8-pin | ZK1090-3191-0xxx* | ZK1090-3191-2xxx | ZK1090-3191-6xxx |
* preferred type
xxx = cable length in decimeters