EPI1xxx | Digital input
EPI1xxx | Digital input |
||||
8-channel | 16-channel | |||
Signal | ||||
24 V DC Filter 3.0 ms |
EPI1008-0001 8 x M8 |
EPI1008-0002 4 x M12 |
EPI1809-0021 16 x M8 |
EPI1809-0022 8 x M12 |
EPI2xxx | Digital output
EPI2xxx | Digital output |
||||
8-channel | 16-channel | |||
Signal | ||||
24 V DC Imax = 0.5 A |
EPI2008-0001 8 x M8 |
EPI2008-0002 4 x M12 |
||
24 V DC Imax = 0.5 A, ∑ 4 A |
EPI2809-0021 16 x M8 |
EPI2809-0022 8 x M12 |
EPI23xx | Digital combi
EPI23xx | Digital combi |
||||
8-channel | 16-channel | |||
Signal | ||||
24 V DC Filter 3.0 ms, Imax = 0.5 A |
EPI2338-0001 Preferred type 8 x M8 |
EPI2338-0002 4 x M12 |
||
24 V DC Filter 3.0 ms, Imax = 0.5 A, ∑ 4 A |
EPI2339-0021 Preferred type 16 x M8 |
EPI2339-0022 8 x M12 |
EPI3xxx | Analog input
EPI3xxx | Analog input |
||
4-channel | 8-channel | |
Signal | ||
±10 V, 0/4…20 mA |
EPI3174-0002 parameterizable, differential input, 16 bit |
EPI3188-0022 parameterizable, single-ended, 16 bit |
EPI4xxx | Analog output
EPI4xxx | Analog output |
|
4-channel | |
Signal | |
±10 V, 0/4…20 mA |
EPI4374-0002 2 inputs + 2 outputs, parameterizable, 16 bit |