The illustrated product overview shows a selection of cabling options for motor, EtherCAT and power cables for the compact drive technology sector with One Cable Technology (OCT). The shown products represent a cross-section of the wide product portfolio.

No. | Type | drag-chain suitable | fixed installation | suitable for torsion | |||
---|---|---|---|---|---|---|---|
(1) | M8, flange, straight, female, 4-pin, A-coded – RJ45, plug, straight, male, 8-pin | ZK1090-3891-0xxx | on request | on request | |||
(2) | M8, plug, straight, male, 4-pin, A-coded – M8, plug, straight, male, 4-pin, A-coded | ZK1090-3131-0xxx* | ZK1090-3131-2xxx | ZK1090-3131-6xxx | |||
(3) | Motor extension cable 0.75 mm² with itec® plug for motors with OCT, drag-chain suitable | ZK4701-0421-2xxx | ZK4701-0401-2xxx* | ZK4701-0461-2xxx | |||
(4) | 7/8“, flange, straight, female, 5-pin – open end | ZK2030-1600-0xxx | - | - | |||
(5) | 7/8“, plug, straight, male, 5-pin – 7/8“, socket, straight, female, 5-pin | ZK2030-1112-0xxx | - | - | |||
(6) | Motor connection cable 0.75 mm² with itec® plug for motors with OCT | ZK4704-0421-2xxx* | ZK4704-0401-2xxx | ZK4704-0461-2xxx | |||
(7) | Flange/Panel feed-through for itec®, for fixing the connector, plastic | ZB8804-0004 | |||||
(8) | Motor extension cable 0.75 mm² with itec® plug for motors with OCT, torsionable | - | - | ZK4701-0461-2xxx | |||
(9) | Motor extension cable 0.75 mm² with itec® plug for motors with OCT, drag-chain suitable | ZK4701-0421-2xxx | - | - | |||
(10) | shield busbar clamp (85 x 10 x 3 mm) for 5 EtherCAT Terminals/Bus Terminals 12 mm with and without fan cartridge ZB8610 | ZB8512 | |||||
(11) | shield busbar clamp (10 x 3 mm) for 5 EtherCAT Terminals/Bus Terminals 12 mm | ZB8511 | |||||
(12) | clamp strap for shield connection with knurled screw, width 11 mm, shield diameter max. 8 mm | ZB8500 | |||||
(13) | U-clamp terminal up to 4 mm² for PE connection to the rail (10 x 3 mm) | ZB8530 | |||||
(14) | RJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin | ZK1090-9191-Cxxx |
* preferred type
xxx = cable length in decimeters