AtsietiPataisytiUždaryti

Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

MS6xxx | Power supplies

MS6xxx | Power supplies

MS6xxx | Power supplies

Output voltage
24 V DC 48 V DC
Output current
10 A MS6010-2100-2240
400…480 V AC
MS6010-2100-2250
600 V DC
18 A MS6018-1100-2240
400…480 V AC
40 A MS6040-2100-2340 New
400…480 V AC