Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Power supplies | Tabular product overview

PS1000

PS1000

Output voltage
24 V DC (1-phase) 48 V DC (1-phase) 24 V DC (3-phase) 48 V DC (3-phase)
Output current
2.5 A PS1111-2402-0002
24 V DC, 2.5 A DC, 1-phase
3.8 A PS1111-2403-0000
24 V DC, 3.8 A DC, 1-phase, NEC
PS1111-2403-0002
24 V DC, 3.8 A DC, 1-phase
5 A PS1061-2405-0000
24 V DC, 5 A DC, 1-phase, AC 200…240 V
PS1021-2405-0000
24 V DC, 5 A DC, 1-phase
10 A PS1061-2410-0000
24 V DC, 10 A DC, 1-phase, AC 200…240 V
PS1011-2410-0000
24 V DC, 10 A DC, 1-phase
20 A PS1061-2420-0000
24 V DC, 20 A DC, 1-phase, AC 200…240 V
PS1011-2420-0000
24 V DC, 20 A DC, 1-phase


PS2000

PS2000

Output voltage
24 V DC (1-phase) 48 V DC (1-phase) 24 V DC (3-phase) 48 V DC (3-phase)
Output current
5 A PS2001-2405-0000
24 V DC, 5 A DC, 1-phase
10 A PS2001-2410-0000
24 V DC, 10 A DC, 1-phase
PS2001-4810-0000
48 V DC, 10 A DC, 1-phase
PS2031-2410-0000
24 V DC, 10 A DC, 3-phase
20 A PS2001-2420-0000
24 V DC, 20 A DC, 1-phase


PS2000 with EtherCAT

PS2000 with EtherCAT

Output voltage
24 V DC (1-phase) 48 V DC (1-phase)
Output current
10 A PS2001-2410-1001
24 V DC, 10 A DC, 1-phase, EtherCAT
PS2001-4810-1001
48 V DC, 10 A DC, 1-phase, EtherCAT
20 A PS2001-2420-1001
24 V DC, 20 A DC, 1-phase, EtherCAT


PS3000

PS3000

Output voltage
24 V DC (1-phase) 48 V DC (1-phase) 24 V DC (3-phase) 48 V DC (3-phase)
Output current
10 A PS3001-2410-0001
24 V DC, 10 A DC, 1-phase
PS3031-4810-0001
48 V DC, 10 A DC, 3-phase
20 A PS3001-2420-0001
24 V DC, 20 A DC, 1-phase
PS3011-4820-0000
48 V DC, 20 A DC, 1-phase
PS3031-2420-0001
24 V DC, 20 A DC, 3-phase
PS3031-4820-0000
48 V DC, 20 A DC, 3-phase
40 A PS3011-2440-0000
24 V DC, 40 A DC, 1-phase
PS3031-2440-0000
24 V DC, 40 A DC, 3-phase


PS9000 | Buffer modules

PS9000 | Buffer modules

Input voltage
24 V DC 48 V DC
Output current
20 A PS9011-2420-0001
24 V DC, 20 A, 200 ms
PS9031-4820-0001
48 V DC, 20 A, 100 ms
40 A PS9011-2440-0000
24 V DC, 40 A, 160 ms


PS9400 | Redundancy modules

PS9400 | Redundancy modules

Input voltage
12…28 V DC 24…56 V DC
Output current
20 A PS9401-2420-0000
Iin: 2 x 10 A
40 A PS9401-2440-0000
Iin: 2 x 20 A
PS9421-4840-0000
Iin: 2 x 20 A


PS9700 | DC/DC converter

PS9700 | DC/DC converter

Input voltage
18…35 V DC 36…60 V DC 475…750 V DC
Output current
10 A PS9711-2410-0000 New
24 V DC, 10 A
PS9731-2410-0000 New
24 V DC, 10 A
40 A PS9771-2440-0000 New
24 V DC, 40 A