AtsietiPataisytiUždaryti

Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Stainless steel EtherCAT Box | Tabular Product overview

EQ1xxx | Digital input

EQ1xxx | Digital input

8-channel 16-channel
Signal
24 V DC
Filter 3,0 ms
EQ1008-0002
4 x M12
EQ1809-0022
8 x M12


EQ2xxx | Digital output

EQ2xxx | Digital output

8-channel 16-channel
Signal
24 V DC
Imax = 0,5 A, Σ 4 A
EQ2008-0002
4 x M12
EQ2809-0022
8 x M12
EQ2339-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A


EQ23xx | Digital combi

EQ23xx | Digital combi

16-channel
Signal
24 V DC
Filter 3,0 ms
EQ2339-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A


EQ3xxx | Analog input

EQ3xxx | Analog input

4-channel
Signal
±10 V, 0/4…20 mA
Standard signal
EQ3174-0002
parameterizable, differential inputs, 16 bit
Temperature measurement
Resistance thermometer RTD
EQ3204-0002
Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000
Temperature measurement
Thermocouple, mV
EQ3314-0002
type J, K, L, B, E, N, R, S, T, U