AtsietiPataisytiUždaryti

Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Current transformers

Products

SCT1xxx | Mini ring-type current transformers

SCT1xxx | Mini ring-type current transformers

The space-saving SCT1xxx series for the tightest installation spaces. A removable terminal enables pre-wiring.

SCT2xxx | Ring-type current transformers

SCT2xxx | Ring-type current transformers

The SCT2xxx series offers a wide selection and impresses with innovative, screwless connection technology.

SCT3xxx | 3-phase ring-type current transformers

SCT3xxx | 3-phase ring-type current transformers

The compact SCT3xxx series for direct mounting under commonly used power switches.

SCT4xxx | Differential current transformers

SCT4xxx | Differential current transformers

The SCT4xxx differential current transformers are used for continuous monitoring of type A differential currents.

SCT5xxx | Differential current transformers

SCT5xxx | Differential current transformers

The SCT5xxx ring-type current transformers are universal current sensitive and therefore suitable for the detection of residual currents type B/B+.

SCT6xxx | Split-core current transformers

SCT6xxx | Split-core current transformers

The separable measuring system of the SCT6xxx series enables flexible retrofitting without disconnecting the primary conductor.

SCT7xxx | Busbar split-core current transformers

SCT7xxx | Busbar split-core current transformers

The SCT7xxx series supports the highest primary currents and is suitable for convenient retrofitting.

SCT0xxx | Coil current transformers

SCT0xxx | Coil current transformers

The SCT0xxx series is specially designed for low primary currents and is used for corresponding applications.

SCTxxxx | Overview current transformers

SCTxxxx | Overview current transformers

The current transformers for all product groups at a glance.

Current transformers for power measurement

With the seamless completion of the power measurement chain from the sensor to the cloud Beckhoff enables a much simpler energy management system and at the same time optimizes the availability of machines and systems. Constant power measurement across the board allows comprehensive inline analyses to be carried out, which record any deviation and enable quick intervention.

Starting point of the Beckhoff measurement chain: the SCT current transformers

The SCT current transformers allow reliable power sensor technology to be implemented directly in the field as an integral part of the PC-based control system. Users can choose between two concepts, which are highly scalable thanks to various designs and performance classes and are thus suitable for any application. The SCT series portfolio is extremely diversified, ranging from the low-cost 3-phase transformer sets for properties and standard industrial transformers for mechanical engineering, through to solutions for test benches with particularly high requirements for accuracy.

The choice of the right product category depends on the type of usage: Whilst the data acquisition can be implemented cost-efficiently and with high measurement accuracy using the ring-type current transformers, particularly in new systems, the split-core current transformers are suitable as an uncomplicated retrofit solution due to the simplicity of their attachment.

The SCT current transformers

  • as ring-type or split-core current transformers
  • for new systems and for retrofits
  • various designs and performance classes
  • wide application range from properties to test benches