AtsietiPataisytiUždaryti

Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Further accessories

Everything from a single source: From the shroud to the TwinSAFE drive option card

As a single-source provider of system components, Beckhoff offers a comprehensive portfolio of accessory components that ensure smooth function and user-friendly handling. To build complete drive solutions, further supplementary products are available in addition to components relating to power supply, brake energy management, and connection technology (pre-assembled cables, cables sold by the meter, and connectors for field assembly):

  • motor chokes for applications with particularly long cable lengths
  • shrouds and shielding brackets for EMC-compliant connection of large servo drives (from AX5160) and compact drive technology
  • AX-Bridge for easy and error-free installation of an AX5000 DC link group
  • encoder option cards for expanding the supported feedback systems of the AX5000
  • TwinSAFE drive option cards for the implementation of extensive safety functionalities
  • elastomer couplings for our stepper motors
  • magnetic encoder system as simple feedback system for linear motor applications
Your selection:
    • ZB8610 | Fan cartridge for EtherCAT and Bus Terminals

      ZB8610 | Fan cartridge for EtherCAT and Bus Terminals

      Ordering information:
      fan cartridge for EtherCAT and Bus Terminals; consists of fan, installation plate, terminal strip, bracket for fixation
    • ZB8500 | Clamp strap for shield connection

      ZB8500 | Clamp strap for shield connection

      Ordering information:
      clamp strap for shield connection with knurled screw, width 11 mm, shield diameter max. 8 mm, packaging unit = 10 pieces
    • ZB8501 | Clamp strap for shield connection

      ZB8501 | Clamp strap for shield connection

      Ordering information:
      clamp strap for shield connection with knurled screw, width 19 mm, shield diameter 7…16 mm, packaging unit = 10 pieces
    • ZB8510 | Shield busbar

      ZB8510 | Shield busbar

      Ordering information:
      shield busbar (10 x 3 mm), 1000 mm tinned Cu, packing unit = 1 piece
    • ZB8511 | Shield busbar clamp

      ZB8511 | Shield busbar clamp

      Ordering information:
      shield busbar clamp (10 x 3 mm) for 5 EtherCAT Terminals/Bus Terminals 12 mm, packing unit = 10 pieces
    • ZB8512 | Shield busbar clamp

      ZB8512 | Shield busbar clamp

      Ordering information:
      shield busbar clamp (85 x 10 x 3 mm) for 5 EtherCAT Terminals/Bus Terminals 12 mm with and without fan cartridge ZB8610, packing unit = 10 pieces
    • ZB8520 | Mounting rail holder

      ZB8520 | Mounting rail holder

      Ordering information:
      mounting rail holder for shield busbar (10 x 3 mm), packaging unit = 2 pieces
    • ZB8530 | U-clamp terminal up to 4 mm² for PE connection to the rail (10 x 3 mm)

      ZB8530 | U-clamp terminal up to 4 mm² for PE connection to the rail (10 x 3 mm)

      Ordering information:
      U-clamp terminal up to 4 mm² for PE connection to the rail (10 x 3 mm), packaging unit = 20 pieces
    • ZB8531 | U-clamp terminal, 0.75…6 mm², for PE connection to the rail (10 x 3 mm)

      ZB8531 | U-clamp terminal, 0.75…6 mm², for PE connection to the rail (10 x 3 mm)

      Ordering information:
      U-clamp terminal, 0.75…6 mm², for PE connection to the rail (10 x 3 mm), Packing unit = 20 pieces
    • AL8300-0010-0xxx | Scale tape for inductive scanning head of linear motors with OCT

      AL8300-0010-0xxx | Scale tape for inductive scanning head of linear motors with OCT

      Overall width:
      W2 (50 mm), W4 (80 mm), W6 (130 mm)
    • AL8321-0010-0000 | Rail for scale tape for inductive scanning head, overall width W2 and W4

      AL8321-0010-0000 | Rail for scale tape for inductive scanning head, overall width W2 and W4

      Overall width:
      W2 (50 mm), W4 (80 mm)
    • AL8361-0010-0000 | Rail for scale tape for inductive scanning head, overall width W6

      AL8361-0010-0000 | Rail for scale tape for inductive scanning head, overall width W6

      Overall width:
      W6 (130 mm)
    • AX5701 | Encoder option card for AX51xx

      AX5701 | Encoder option card for AX51xx

      Function:
      encoder option card
      Number of channels:
      1
      Supported feedback systems:
      EnDat® 2.1 , HIPERFACE® , BiSS® B , SinCos 1 VPP
    • AX5702 | Encoder option card for AX52xx

      AX5702 | Encoder option card for AX52xx

      Function:
      encoder option card
      Number of channels:
      2
      Supported feedback systems:
      EnDat® 2.1 , HIPERFACE® , BiSS® B , SinCos 1 VPP
    • AX5721 | Digital encoder option card for AX51xx

      AX5721 | Digital encoder option card for AX51xx

      Function:
      encoder option card
      Number of channels:
      1
      Supported feedback systems:
      EnDat® 2.2 , BiSS® C
    • AX5722 | Digital encoder option card for AX52xx

      AX5722 | Digital encoder option card for AX52xx

      Function:
      encoder option card
      Number of channels:
      2
      Supported feedback systems:
      EnDat® 2.2 , BiSS® C
    • AX5801 | TwinSAFE drive option card

      AX5801-0200 | TwinSAFE drive option card

      Function:
      TwinSAFE option card
      TwinSAFE safe drive technology:
      STO/SS1
      Output current (rms):
      servo drives up to 40 A
    • AX5805 | TwinSAFE drive option card

      AX5805 | TwinSAFE drive option card

      Function:
      TwinSAFE option card
      TwinSAFE safe drive technology:
      Safe Motion
      Output current (rms):
      servo drives up to 40 A
    • AX5806 | TwinSAFE drive option card

      AX5806 | TwinSAFE drive option card

      Function:
      TwinSAFE option card
      TwinSAFE safe drive technology:
      Safe Motion
      Output current (rms):
      servo drives from 60 A
    • AX2090-+EC05-c/d | elastomer coupling

      AX2090-+EC05-c/d | elastomer coupling

      Ordering information:
      Elastomer coupling for flange code N2 (AS202x), available in (drive/output) 6.35/6.00 mm, 6.35/6.35 mm, 6.35/8.00 mm
    • AX2090-+EC10-c/d | elastomer coupling

      AX2090-+EC10-c/d | elastomer coupling

      Ordering information:
      Elastomer coupling for flange code N3 (AS204x), available in (drive/output) 14.0/14.0 mm, 14.0/16.0 mm
    • AX5901-0000 | AX-Bridge quick connection system (power), for AX5x01 up to AX5125

      AX5901-0000 | AX-Bridge quick connection system (power), for AX5x01 up to AX5125

      Ordering information:
      AX-Bridge power supply module for connection of supply voltage and 24 V DC for control and brake energy (pluggable), for AX5x01…AX5125, 85 A
    • AX5902-0000 | AX-Bridge quick connection system (power), for AX5140

      AX5902-0000 | AX-Bridge quick connection system (power), for AX5140

      Ordering information:
      AX-Bridge power supply module for connection of supply voltage and 24 V DC for control and brake energy (pluggable), for AX5140, 85 A
    • AX5911-0000 | AX-Bridge quick connection system (distribution), for AX5x01 up to AX5112

      AX5911-0000 | AX-Bridge quick connection system (distribution), for AX5x01 up to AX5112

      Ordering information:
      AX-Bridge power distribution module, quick connection system for power supply, DC link and control voltage (pluggable), for AX5x01…AX5112, 85 A
    • AX5912-0000 | AX-Bridge quick connection system (distribution), for AX5118 and AX5125

      AX5912-0000 | AX-Bridge quick connection system (distribution), for AX5118 and AX5125

      Ordering information:
      AX-Bridge power distribution module, quick connection system for power supply, DC link and control voltage (pluggable), for AX5118 and AX5125, 85 A