분리고정닫기

본사 대한민국
Beckhoff Automation Co., Ltd.

대륭테크노타운 3차 12층
가산디지털2로 115
08505 금천구, 서울특별시, 대한민국

+82 2 2107-3242
info-kr@beckhoff.com
www.beckhoff.com/ko-kr/

I/O news

Your selection:
Rethinking power measurement: Easy installation, deep insights

Rethinking power measurement: Easy installation, deep insights

The EL3475 EtherCAT Terminal is a 12-channel analog input module that provides precise and detailed measurements in supply grids. Thanks to the four RJ45 connections, this terminal is the optimal solution for demanding applications and installation is easy.

Seamless EJ series connection with EtherCAT P

Seamless EJ series connection with EtherCAT P

The EJ1321 connects EJ modules with EtherCAT P devices and opens up new possibilities in automation. The P-coded M8 socket on the PCB makes connecting IP67 devices to the EJ series easy. The EJ1321 is the perfect addition to the IP67 EtherCAT P Box modules with ID switches and is ideal for the semiconductor industry.

Integrate Modbus TCP devices into EtherCAT

Integrate Modbus TCP devices into EtherCAT

The Ethernet Modbus TCP Terminals enable distributed connection of any Modbus TCP devices to the EtherCAT Terminal network. They can work either as a Modbus client or as a Modbus TCP server – or as both simultaneously. The user can access up to eight connections, which can be used flexibly.

I/O accessory portfolio: Connection technology innovations

I/O accessory portfolio: Connection technology innovations

Our extensive portfolio of I/O accessories, including connectors, power and data cables, is continuously being expanded. In this video, our experts present our range of accessories, innovations, and demonstrate the benefits of the One Cable Automation principle.

Mastering time: Distributed clocks in the EtherCAT system

Mastering time: Distributed clocks in the EtherCAT system

In this video, Karsten Schätzle, I/O product specialist, delineates the role of clocks and synchronization in EtherCAT and PC-based automation technology using DC (distributed clocks) technology.

EtherCAT digital terminals: Tried-and-tested features for maximum flexibility

EtherCAT digital terminals: Tried-and-tested features for maximum flexibility

Implementing advanced components assures future-proofing and guarantees long-term availability. Beckhoff has therefore developed the new EL14xx and EL24xx EtherCAT Terminals. These combine proven functions with optimized circuit architecture. Find out more about the technical details and functionalities in the video.

TwinSAFE innovations: Software update and new hardware

TwinSAFE innovations: Software update and new hardware

TwinSAFE offers a variety of hardware and software components for functional safety. Dr. Martin Früchtl, Safety product manager, presents new safety I/Os in this video and explains how the EL6910 TwinSAFE Logic becomes a safety controller in an industrial PC.

Analog multi-I/Os with 16 bits and up to 8 channels

Analog multi-I/Os with 16 bits and up to 8 channels

The new generation of analog terminals offers multi-functional channels for all standard signals in the ±10 V and ±20 mA range, a 16-bit resolution and a 2-ksps sampling rate.

Optimized digital output terminals for maximum flexibility

Optimized digital output terminals for maximum flexibility

The new EL24xx EtherCAT Terminals complement the digital output portfolio and combine familiar functionality with an optimized circuit architecture.