解除修正閉じる

MDxxxx | Drive modules

MD3xxx | Frequency inverters

MD3xxx | Frequency inverters

1-channel 2-channel
Output current
1.5 A MD3202-0100-2254
1.5 A per channel, STO/SS1
3 A MD3104-0100-2254
3 A per channel, STO/SS1


MD6xxx | DC link power supplies

MD6xxx | DC link power supplies

 
Output current
15 A MD6020-0003-2345
15 A
40 A MD6040-0003-3445 New
40 A


MD8xxx | Servo drives

MD8xxx | Servo drives

1-channel 2-channel
Output current
6 A MD8106-0100-2254
6 A per channel, STO/SS1
MD8206-0100-2254
6 A per channel, STO/SS1
MD8106-0190-2254
6 A per channel, Safe Motion
MD8206-0200-2254
6 A per channel, Safe Motion
12 A MD8112-0100-2254
12 A per channel, STO/SS1
MD8112-0200-2254
12 A per channel, Safe Motion
28 A MD8128-0100-3255 New
28 A per channel, STO/SS1


MD9xxx | Capacitors

MD9xxx | Capacitors

 
Capacity
2025 µF MD9000-2025-2250
2025 µF