解除修正閉じる

AL8000 | Highly dynamic linear servomotors

AL8000

AL8000

Overall width
W2 (50 mm) W4 (80 mm) W6 (130 mm)
Peak force
≤ 500 N AL8021
Fmax = 120 N, Imax = 7.3 A, vmax = 12 m/s
AL8041
Fmax = 230 N, Imax = 7.2 A, vmax = 7 m/s
AL8022
Fmax = 240 N, Imax = 7.3 A, vmax = 12 m/s
AL8042
Fmax = 460 N, Imax = 7.2 A, vmax = 7 m/s
AL8024
Fmax = 480 N, Imax = 12 A, vmax = 12 m/s
> 500…1500 N AL8026
Fmax = 720 N, Imax = 12 A, vmax = 10 m/s
AL8043
Fmax = 690 N, Imax = 7.2/12 A, vmax = 3.5/7 m/s
AL8044
Fmax = 920 N, Imax = 7.2/15 A, vmax = 3.5/7 m/s
AL8045
Fmax = 1150 N, Imax = 12/24 A, vmax = 3.5/7 m/s
AL8046
Fmax = 1380 N, Imax = 12/24 A, vmax = 3.5/7 m/s
> 1500 N AL8048
Fmax = 1840 N, Imax = 15/29 A, vmax = 3.5/7 m/s
AL8064
Fmax = 1800 N, Imax = 12/24 A, vmax = 3/6 m/s
AL8065
Fmax = 2250 N, Imax = 15/24 A, vmax = 3/6 m/s
AL8066
Fmax = 2700 N, Imax = 18/42 A, vmax = 3/6 m/s
AL806A
Fmax = 4500 N, Imax = 24/72 A, vmax = 3/6 m/s
AL806B
Fmax = 4950 N, Imax = 29 A, vmax = 3 m/s
AL806F
Fmax = 6750 N, Imax = 42/100 A, vmax = 3/6 m/s