解除修正閉じる

AG2300 | High-end planetary gear units with output shaft

The low-backlash high-end planetary gear units with output shaft provide high positioning accuracy and are ideal for highly dynamic cycle operation. The planetary gear units are used wherever high torque density with low torsional backlash is required in mechanical and mechatronic drive technology. The low-backlash planetary gear units are used in a wide range of industries and applications. The technical and economic requirements placed on the gear units are equally diverse. The high quality and running smoothness of this helical gear unit series meet the highest control quality demands.

Your selection:
    • AG2300-+SP060S | Planetary gear unit size 060

      AG2300-+SP060S | Planetary gear unit size 060

      Design:
      straight
      Variant:
      high-end
      Type of output:
      output shaft
      For motor flange size:
      F1 , F2 , F3 , F4
    • AG2300-+SP075S | Planetary gear unit size 075

      AG2300-+SP075S | Planetary gear unit size 075

      Design:
      straight
      Variant:
      high-end
      Type of output:
      output shaft
      For motor flange size:
      F1 , F2 , F3 , F4 , F5
    • AG2300-+SP100S | Planetary gear unit size 100

      AG2300-+SP100S | Planetary gear unit size 100

      Design:
      straight
      Variant:
      high-end
      Type of output:
      output shaft
      For motor flange size:
      F2 , F3 , F4 , F5 , F6 , F7
    • AG2300-+SP140S | Planetary gear unit size 140

      AG2300-+SP140S | Planetary gear unit size 140

      Design:
      straight
      Variant:
      high-end
      Type of output:
      output shaft
      For motor flange size:
      F3 , F4 , F5 , F6 , F7
    • AG2300-+SP180S | Planetary gear unit size 180

      AG2300-+SP180S | Planetary gear unit size 180

      Design:
      straight
      Variant:
      high-end
      Type of output:
      output shaft
      For motor flange size:
      F3 , F4 , F5 , F6 , F7
    • AG2300-+SP210S | Planetary gear unit size 210

      AG2300-+SP210S | Planetary gear unit size 210

      Design:
      straight
      Variant:
      high-end
      Type of output:
      output shaft
      For motor flange size:
      F6 , F7
    • AG2300-+SP240S | Planetary gear unit size 240

      AG2300-+SP240S | Planetary gear unit size 240

      Design:
      straight
      Variant:
      high-end
      Type of output:
      output shaft
      For motor flange size:
      F6 , F7