Compact class sets new standards
Economy AX1000 servo drives and AF1000 variable frequency drives
横浜オフィス(本社)
ベッコフオートメーション株式会社
+81 50 1790 1111
info@beckhoff.co.jp
www.beckhoff.com/ja-jp/
Economy AX1000 servo drives and AF1000 variable frequency drives
The AX1000 economy servo drives are a particularly cost-efficient series in the 1.65 to 6.9 A nominal current range, and meet the highest technological standards. Two versions are available:
Despite their compact dimensions, they still manage to incorporate an integrated power supply for 24 V DC, DC link capacitors, a ballast circuit, and – in most variants – a ballast resistor. The power supply generates the control voltage from the DC link voltage. Both versions are available as single-axis and dual-axis modules. Supported motor types include the AM8000 synchronous servomotors with One Cable Technology (OCT), in addition to asynchronous and reluctance motors.
Alongside the AX1000 servo drive, Beckhoff now also offers a variable frequency drive, the AF1000, presenting cost-effective solutions for basic drive applications such as conveyor systems, pumps, or fans. The AF1000 is available in two versions:
Despite their compact dimensions, they still manage to incorporate a power supply for 24 V DC, DC link capacitors, and a ballast circuit. The power supply generates the control voltage from the DC link voltage. Both variable frequency drive versions are available as single-axis modules and highly cost-effective dual-axis modules. Supported motor types are asynchronous as well as synchronous servomotors and reluctance motors without feedback that are operated with a voltage/frequency characteristic or vector control.
Both the ultra-compact AX1000 servo drive and the highly efficient AF1000 variable frequency drive are fully integrated into the TwinCAT system via EtherCAT, providing the usual convenience for commissioning, operation, and diagnostics. This means that users do not need to gain in-depth knowledge of a new tool.
All tools available for the larger AX5000 and AX8000 drives, such as TwinCAT 3 Drive Manager 2, Autotuning, Bode Plot, and cogging compensation, can also be used with the AX1000 servo drive.
The AX1000 economy servo drive for implementing demanding and cost-sensitive drive tasks.
The variable frequency drives in the AF1000 series are particularly suitable for performing basic drive tasks cost-effectively.