ASxxxx
ASxxxx |
|||||||
Rated current (per phase) | |||||||
1.00 A | 1.50 A | 2.00 A | 5.00 A | 5.60 A | 6.50 A | 5.60 A | 6.40 A | |
Flange code | |||||||
N1 (NEMA17/42 mm) |
AS1010 0.40 Nm |
||||||
AS1020 0.5 Nm |
|||||||
N2 (NEMA23/56 mm) |
AS1030 0.6 Nm |
AS2021 0.8 Nm |
AS1050 1.2 Nm |
AS2022 1.50 Nm |
AS2023 1.8 Nm | 2.3 Nm |
||
N3 (NEMA34/86 mm) |
AS2041 3.3 Nm |
AS2043 8.0 Nm |
|||||
AS1060 5.0 Nm |
AS2042 6.4 Nm |