解除修正閉じる

Multi-touch panels in customized design

As a specialist for PC-based control technology, Beckhoff has been offering a wide range of high-quality control panels since 1998. The devices are also available as customer-specific solutions. The spectrum ranges from visual adaptations and logos in the customer's corporate design to individual equipment with special buttons, such as emergency stops, scanners or RFID readers, right through to fully customized housing designs. In addition to the design, the functionality of the control panels is a key factor: As the central control element, the panels must ensure perfect operation of the machine or system.

The high availability and reliability of Beckhoff Panel PCs and Control Panels in operation is based on meticulous, in-house development of electronic components, touch screens and housings and integration of displays. The devices can be operated in stand-alone mode, as DVI/USB Extended control panels or via CP-Link 4.

Thanks to a sophisticated modular principle, a push-button extension is available as standard for almost every multi-touch control panel of type CP29xx or CP39xx. This means that adaptations can be implemented based on customer requirements without a minimum order quantity. The push-button configurator facilitates the selection and customized arrangement of keys, their functionality, color, sequence or wiring type starting from quantity 1.

The resulting ordering options can be coordinated with the responsible sales representative.