解除修正閉じる

Modbus | Tabular product overview

IPC, Embedded PC

CXxxxx

CXxxxx

32 bit Arm®
DIN rail PCs CX8090


I/O components for the control cabinet (IP20)

EKxxxx | Bus coupler

EKxxxx | Bus coupler

Standard
Modbus Bus coupler EK9000
100 Mbit/s


BKxxxx | Bus Coupler

BKxxxx | Bus Coupler

Standard Compact
Modbus Bus Coupler BK9000
BK9050
BK9100
2-channel switch
BK7350


BCxxxx, BXxxxx | Bus Terminal Controller

BCxxxx, BXxxxx | Bus Terminal Controller

32/96 kByte program memory 48 kByte program memory
Modbus Bus Terminal Controller BC7300
BC8050
BC8150


Automation

TF6xxx | TwinCAT 3 Connectivity

TF6xxx | TwinCAT 3 Connectivity

Operating system Engineering/Runtime TwinCAT 3 level
TwinCAT 3 Modbus TCP TF6250
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 20…94
TwinCAT 3 Modbus RTU TF6255
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 20…94


TS6xxx | Communication supplements

TS6xxx | Communication supplements

Operating system Engineering/Runtime
TwinCAT Modbus TCP Server TS6250
Windows 7, Windows 10, Windows CE Runtime
TwinCAT PLC Modbus RTU TS6255
Windows 7, Windows 10, Windows CE Runtime