解除修正閉じる

IP23/24xx-Bxxx | Compact Box, digital combi

IP23/24xx-Bxxx | Digital combi

IP23/24xx-Bxxx | Digital combi

8-channel 16-channel
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
IP2302-Bxxx
4 x M12
IP2301-Bxxx
8 x M8
IP2401-Bxxx
8 x M8
24 V DC
Filter 0.2 ms, Imax = 0.5 A
IP2312-Bxxx
4 x M12
IP2311-Bxxx
8 x M8
24 V DC
Filter 3.0 ms, Imax = 2 A, Σ 4 A
IP2322-Bxxx
4 x M12
IP2321-Bxxx
8 x M8
24 V DC
Filter 0.2 ms, Imax = 2 A, Σ 4 A
IP2332-Bxxx
4 x M12
IP2331-Bxxx
8 x M8