解除修正閉じる

EtherCAT Box with zinc die-cast housing | Tabular Product overview

ER1xxx | Digital input

ER1xxx | Digital input

8-channel 16-channel
Signal
24 V DC
Filter 3.0 ms
ER1008-0001
8 x M8
ER1008-0002
4 x M12
ER1809-0021
16 x M8
ER1809-0022
8 x M12
ER1008-0022
8 x M12
24 V DC
Filter 10 µs
ER1018-0001
8 x M8
ER1018-0002
4 x M12
ER1819-0021
16 x M8
ER1819-0022
8 x M12
ER1098-0001
ground switching
ER1258-0001
2-channel timestamp, 8 x M8
ER1258-0002
2-channel timestamp, 4 x M12
24 V DC
Counter
ER1518-0002
adjustable input filters 0…100 ms, 4 x M12


ER2xxx | Digital output

ER2xxx | Digital output

4-channel 8-channel 16-channel
Signal
24 V DC
Imax = 0.5 A
ER2008-0001
8 x M8
ER2008-0002
4 x M12
ER2008-0022
8 x M12
24 V DC
Imax = 2 A, Σ 4 A
ER2028-0001
8 x M8
ER2028-0002
4 x M12
ER2038-0001
8 x M8, with diagnostics
ER2038-0002
4 x M12, with diagnostics
24 V DC
Imax = 2.8 A, Σ 16 A
ER2028-1032
8 x M12
24 V DC
Imax = 0.5 A, Σ 4 A
ER2809-0021
16 x M8
ER2809-0022
8 x M12
25 V AC / 30 V DC ER2624-0002
relay output, 4 x M12


ER23xx | Digital combi

ER23xx | Digital combi

8-channel 16-channel
Signal
24 V DC
inputs + outputs
ER2308-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A
ER2308-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A
ER2318-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A
ER2318-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A
ER2328-0001
8 x M8, 4 inputs + 4 outputs, Imax = 2 A
ER2328-0002
4 x M12, 4 inputs + 4 outputs, Imax = 2 A
24 V DC
in-/outputs
ER2338-0001
8 x M8, 8 inputs/outputs, Imax = 0.5 A
ER2338-0002
4 x M12, 8 inputs/outputs, Imax = 0.5 A
ER2339-0021
16 x M8, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A
ER2339-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A
ER2338-1001
8 x M8, 8 inputs/outputs, Imax = 0.5 A
ER2338-1002
4 x M12, 8 inputs/outputs, Imax = 0.5 A
ER2349-0021
16 x M8, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A
ER2349-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A


ER3xxx | Analog input

ER3xxx | Analog input

4-channel
Signal
±10 V, 0/4…20 mA
Standard signal
ER3174-0002
differential inputs, 16 bit
ER3184-0002
single-ended, 16 bit, 2 per socket
ER3184-1002
2 channels per socket
Temperature measurement
Resistance thermometer RTD
ER3204-0002
Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000, 16 bit
Temperature measurement
Thermocouple, mV
ER3314-0002
type J, K, L, B, E, N, R, S, T, U, 16 bit


ER4xxx | Analog output

ER4xxx | Analog output

4-channel
Signal
±10 V, 0/4…20 mA
Standard signal
ER4374-0002
2 inputs + 2 outputs, parameterizable, 16 bit
ER4174-0002
parameterizable, 16 bit


ER6xxx | Communication

ER6xxx | Communication

1-channel 2-channel
Function
Serial interface ER6001-0002
RS232, RS422/RS485, 5 V DC/1 A
ER6002-0002
RS232, RS422/RS485


ER7xxx | Motion

ER7xxx | Motion

< 3 A > 3 A
Function
Stepper motor module ER7041-1002
Imax = 1.5 A, incremental encoder, 2 digital inputs, 1 digital output
ER7041-0002
Imax = 5 A, incremental encoder, 2 digital inputs, 1 digital output
ER7041-2002
Imax = 5 A, incremental encoder, 2 digital inputs, 1 digital output, motor connection via plug
ER7041-3002
Imax = 5 A, incremental encoder, for high-speed applications, encoder system (24 V DC encoder)
DC motor output stage ER7342-0002
Imax = 3.5 A, 48 V DC


ER8xxx | Special functions

ER8xxx | Special functions

8-channel
Signal
0/4…20 mA ER8309-1022
8 digital inputs/outputs, 2 x tacho input, 2 x 0/4…20 mA input, 1 x 0/4…20 mA output, 1 x 1.2 A PWMi output