解除修正閉じる

EP7xxx | EtherCAT Box, compact drive technology

EP7xxx | Compact drive technology

EP7xxx | Compact drive technology

< 3 A > 3 A
Function
Servo motor module EP7211-0034
Irms = 4.5 A, 48 V DC, OCT, STO suitable, drive profile MDP 742
EP7211-0035
Irms = 4.5 A, 48 V DC, OCT, STO suitable, drive profile CiA DS402
Stepper motor module EP7041-1002
Imax = 1.5 A, 48 V DC, incremental encoder, 2 digital inputs, 1 digital output
EP7041-0002
Imax = 5 A, 48 V DC, incremental encoder, 2 digital inputs, 1 digital output
EP7047-1032
Imax = 5.0 A, 48 V DC
EP7041-2002
Imax = 5 A, 48 V DC, incremental encoder, 2 digital inputs, 1 digital output, motor connection via plug
EP7041-4032
Imax = 5.0 A, 48 V DC, BiSS® C encoder
EP7041-3002
Imax = 5 A, 48 V DC, incremental encoder, for high-speed applications, encoder system (24 V DC encoder)
EP7041-3102
Imax = 5 A, 48 V DC, incremental encoder, for high-speed applications, encoder system (5 V DC encoder)
DC motor output stage EP7342-0002
Imax = 3.5 A, 48 V DC
Motor controller box EP7402-0057
for roller conveyor systems, 24 V DC, EtherCAT junction
EP7402-0067 New
for roller conveyor systems, 48 V DC, EtherCAT junction
EP7402-0167
for roller conveyor systems, 48 V DC