MS8xxx | UPS

The uninterruptible power supply is made possible by the MS8xxx modules: capacitive or battery-supported with 2 connections with UPS OCT communication especially for the communication and supply of the MX-System IPCs or also Beckhoff Panel PCs. Further components, among other things for bridging short-term mains voltage dips or also for supporting the entire 24 V DC in order to be able to shut down systems in a controlled manner, are also part of the MS8xxx series.

Your selection:
    • MS8132-0120-1212 | 2-channel PC UPS, 24 V DC, 0.12 kW, battery-backed, M12

      MS8132-0120-1212 | 2-channel PC UPS, 24 V DC, 0.12 kW, battery-backed, M12

      Product status:
      product announcement