MO2xxx | I/O modules, digital output

The MO2xxx digital output modules are intended for the processing of digital/binary signals. They connect the binary control signals from the automation device on to the actuators at the field level. The outputs process different load currents. Typically, these are semiconductor driver blocks that forward the 24 V DC voltage to the actuators. Negative switching output modules are also available. The outputs are short-circuit proof and feature channel-wise or block-wise diagnostic functions depending on the module.

TwinSAFE, outputs
The modules of the MO29xx series switch actuators or the potential feed in a fail-safe manner. The safety-relevant data are exchanged via FSoE with a TwinSAFE Logic-capable component.

Your selection:
    Loading content ...