MelepaskanMemperbaikiTutup
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
ER7xxx | Zinc die-cast EtherCAT Box, compact drive technology

The ER7xxx EtherCAT Box modules offer compact drive solutions for stepper and DC motors.

Your selection:
    • ER7041-0002 | EtherCAT Box, 1-channel motion interface, stepper motor, 48 V DC, 5 A, M12, with incremental encoder, zinc die-cast

      ER7041-0002 | EtherCAT Box, 1-channel motion interface, stepper motor, 48 V DC, 5 A, M12, with incremental encoder, zinc die-cast

      Type/signal:
      stepper
      Channels:
      1
      Output current:
      5 A
    • ER7041-1002 | EtherCAT Box, 1-channel motion interface, stepper motor, 48 V DC, 1.5 A, M12, with incremental encoder, zinc die-cast

      ER7041-1002 | EtherCAT Box, 1-channel motion interface, stepper motor, 48 V DC, 1.5 A, M12, with incremental encoder, zinc die-cast

      Type/signal:
      stepper
      Channels:
      1
      Output current:
      1.5 A
    • ER7041-2002 | EtherCAT Box, 1-channel motion interface, stepper motor, 48 V DC, 5 A, M12, with incremental encoder, zinc die-cast

      ER7041-2002 | EtherCAT Box, 1-channel motion interface, stepper motor, 48 V DC, 5 A, M12, with incremental encoder, zinc die-cast

      Type/signal:
      stepper
      Channels:
      1
      Output current:
      5 A
    • ER7041-3002 | EtherCAT Box, 1-channel motion interface, stepper motor, 48 V DC, 5 A, for high-speed applications, M12, with incremental encoder, zinc die-cast

      ER7041-3002 | EtherCAT Box, 1-channel motion interface, stepper motor, 48 V DC, 5 A, for high-speed applications, M12, with incremental encoder, zinc die-cast

      Type/signal:
      stepper
      Channels:
      1
      Output current:
      5 A
    • ER7342-0002 | EtherCAT Box, 1-channel motion interface, DC motor, 48 V DC, 4.5 A, M12, with incremental encoder, zinc die-cast

      ER7342-0002 | EtherCAT Box, 1-channel motion interface, DC motor, 48 V DC, 4.5 A, M12, with incremental encoder, zinc die-cast

      Type/signal:
      DC motor
      Channels:
      2
      Output current:
      3.5 A