KLxxxx | Special Terminals

Ordering instructions for special couplers and terminals
All Bus Couplers and Bus Terminals are supplied with a standard configuration. In addition, specific coupler and terminal types with modified software or hardware are available. These variants have an order number with additional four figures. Therefore, if you do require a configuration other than standard, quote this extended number when you place your order.

The following table provides a summary of the Bus Couplers and Bus Terminals that are available:

Bus Coupler Feature        
BK8100-1001 RS232 Bus Coupler for up to 64 Bus Terminals, watchdog 10 s
BK9055-1000 EtherNet/IP™ Compact Bus Coupler for up to 64 Bus Terminals (255 with K-bus extension), default IP address: 192.168.1.xxx
BK9105-1000 EtherNet/IP™ Bus Coupler for up to 64 Bus Terminals (255 with K-bus extension), default IP address: 192.168.1.xxx
           
Digital input Feature        
KL1052-0010 Bus Terminal, 2-channel digital input, 96 V DC, 3 ms, positive/ground switching
KL1232-0001 Bus Terminal, 2-channel digital input, 24 V DC, 0.2 ms, 10 ms pulse extension, positive edge-triggered
KL1232-0002 Bus Terminal, 2-channel digital input, 24 V DC, 0.2 ms, 20 ms pulse extension, positive edge-triggered
KL1232-0010 Bus Terminal, 2-channel digital input, 24 V DC, 3 ms, 100 ms pulse extension, positive edge-triggered
KL1232-0100 Bus Terminal, 2-channel digital input, 24 V DC, 0.2 ms, 100 ms pulse extension, negative edge-triggered
KL1232-0110 Bus Terminal, 2-channel digital input, 24 V DC, 3 ms, 100 ms pulse extension, negtaive edge-triggered
KL1232-1000 Bus Terminal, 2-channel digital input, 24 V DC, 0.2 ms, ground switching, 100 ms pulse extension, positive edge-triggered
KL1232-1001 Bus Terminal, 2-channel digital input, 5 V DC, 0.2 ms, ground switching, 20 ms pulse extension, negative edge-triggered
KL1232-1010 Bus Terminal, 2-channel digital input, 24 V DC, 3 ms, ground switching, 100 ms pulse extension, positive edge-triggered
KL1232-1100 Bus Terminal, 2-channel digital input, 24 V DC, 0.2 ms, ground switching, 100 ms pulse extension, negative edge-triggered
KL1232-1110 Bus Terminal, 2-channel digital input, 24 V DC, 3 ms, ground switching, 100 ms pulse extension, negative edge-triggered
KL1232-2000 Bus Terminal, 2-channel digital input, 24 V DC, 0.2 ms, 200 ms pulse extension, positive edge-triggered
KL1501-0010 Bus Terminal, 1-channel digital input, counter, 24 V DC, 100 kHz, gate reset
KL1501-0011 Bus Terminal, 1-channel digital input, counter, 5 V DC, 100 kHz, with 2 x digital output 24 V DC
KL1702-0010 Bus Terminal, 2-channel digital input, 120…230 V AC, 10 ms, type 2
KL1712-0010 Bus Terminal, 2-channel digital input, 24 V AC/DC, 10 ms
KL1712-0060 Bus Terminal, 2-channel digital input, 60 V DC, 10 ms
KL1862-0010 Bus Terminal, 16-channel digital input, 24 V DC, 3 ms, ground switching, flat-ribbon cable
           
Digital output Feature        
KL2502-3020 Bus Terminal, 2-channel PWM output, 5 V DC, 30 kHz
KL2521-0010 Bus Terminal, 1-channel pulse train output, incr. enc. simulation, RS422, 50 mA, with 2 x digital output 230 V AC/DC
KL2521-0024 Bus Terminal, 1-channel pulse train output, incr. enc. simulation, 24 V DC, 0.5 A
KL2541-0006 Bus Terminal, 1-channel motion interface, stepper motor, 48 V DC, 5 A, with incremental encoder, 5 V DC encoder operating voltage
KL2602-0010 Bus Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, contact-protecting switching
KL2622-0010 Bus Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, contact-protecting switching, without power contacts
KL2702-0002 Bus Terminal, 2-channel solid state relay output, 0…230 V AC/DC, 2 A
KL2702-0020 Bus Terminal, 2-channel solid state relay output, 0…230 V AC/DC, 1.5 A
KL2722-0010 Bus Terminal, 2-channel triac output, 12...230 V AC, ∑ 1 A, without mutual interlocking
KL2732-0010 Bus Terminal, 2-channel triac output, 12...230 V AC, ∑ 1 A, without power contacts, without mutual interlocking
KL2751-0011 Bus Terminal, 1-channel universal dimmer, 230 V AC, 300 VA, without power contacts
KL2761-0011 Bus Terminal, 1-channel universal dimmer, 230 V AC, 600 VA, without power contacts
KL2791-0011 Bus Terminal, 1-channel motion interface, AC motor, 230 V AC, 0.9 A, without power contacts
KL2872-0010 Bus Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, flat-ribbon cable
           
Analog input Feature        
KL3002-0010 Bus Terminal, 2-channel analog input, voltage, ±10 V, 12 bit, differential, Siemens S5 format
KL3002-0011 Bus Terminal, 2-channel analog input, voltage, ±10 V, 12 bit, differential, conversion time typ. 0.5 ms
KL3002-0050 Bus Terminal, 2-channel analog input, voltage, ±10 V, 12 bit, differential, Siemens S7 format
KL3012-0010 Bus Terminal, 2-channel analog input, current, 0…20 mA, 12 bit, differential, Siemens S5 format
KL3012-0011 Bus Terminal, 2-channel analog input, current, 0…21.5 mA, 12 bit, differential
KL3012-0012 Bus Terminal, 2-channel analog input, current, 0…20 mA, 12 bit, differential, conversion time typ. 0.5 ms
KL3012-0050 Bus Terminal, 2-channel analog input, current, 0…20 mA, 12 bit, differential, Siemens S7 format
KL3022-0010 Bus Terminal, 2-channel analog input, current, 4…20 mA, 12 bit, differential, Siemens S5 format
KL3022-0011 Bus Terminal, 2-channel analog input, current, 4…20 mA, 12 bit, differential, conversion time typ. 0.5 ms
KL3022-0050 Bus Terminal, 2-channel analog input, current, 4…20 mA, 12 bit, differential, Siemens S7 format
KL3042-0010 Bus Terminal, 2-channel analog input, current, 0…20 mA, 12 bit, single-ended, Siemens S5 format
KL3042-0011 Bus Terminal, 2-channel analog input, current, 0…20 mA, 12 bit, single-ended, conversion time typ. 0.5 ms
KL3042-0012 Bus Terminal, 2-channel analog input, current, 0…21.5 mA, 12 bit, single-ended
KL3042-0050 Bus Terminal, 2-channel analog input, current, 0…20 mA, 12 bit, single-ended, Siemens S7 format
KL3044-0050 Bus Terminal, 4-channel analog input, current, 0…20 mA, 12 bit, single-ended, Siemens S7 format
KL3051-0050 Bus Terminal, 1-channel analog input, current, 4…20 mA, 12 bit, single-ended, Siemens S7 format
KL3052-0010 Bus Terminal, 2-channel analog input, current, 4…20 mA, 12 bit, single-ended, Siemens S5 format
KL3052-0011 Bus Terminal, 2-channel analog input, current, 4…20 mA, 12 bit, single-ended, conversion time typ. 0.5 ms
KL3052-0012 Bus Terminal, 2-channel analog input, current, 3.5…21.5 mA, 12 bit, single-ended
KL3052-0050 Bus Terminal, 2-channel analog input, current, 4…20 mA, 12 bit, single-ended, Siemens S7 format
KL3054-0050 Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended, Siemens S7 format
KL3062-0010 Bus Terminal, 2-channel analog input, voltage, 0…10 V, 12 bit, single-ended, Siemens S5 format
KL3062-0011 Bus Terminal, 2-channel analog input, voltage, 0…20 V, 12 bit, single-ended
KL3062-0012 Bus Terminal, 2-channel analog input, voltage, 0…10 V, 12 bit, single-ended, conversion time typ. 0.5 ms
KL3062-0013 Bus Terminal, 2-channel analog input, voltage, 0…30 V, 12 bit, single-ended
KL3062-0014 Bus Terminal, 2-channel analog input, voltage, 0…50 V, 12 bit, single-ended
KL3062-0050 Bus Terminal, 2-channel analog input, voltage, 0…10 V, 12 bit, single-ended, Siemens S7 format
KL3064-0010 Bus Terminal, 4-channel analog input, voltage, 0…10 V, 12 bit, single-ended, with shield connector, Siemens S5 format
KL3064-0011 Bus Terminal, 4-channel analog input, voltage, 0…20 V, 12 bit, single-ended, with shield connector
KL3064-0050 Bus Terminal, 4-channel analog input, voltage, 0…10 V, 12 bit, single-ended, with shield connector, Siemens S7 format
KL3102-0050 Bus Terminal, 2-channel analog input, voltage, ±10 V, 16 bit, differential, Siemens S7 format
KL3112-0050 Bus Terminal, 2-channel analog input, current, 0…20 mA, 16 bit, differential, Siemens S7 format
KL3122-0050 Bus Terminal, 2-channel analog input, current, 4…20 mA, 16 bit, differential, Siemens S7 format
KL3142-0050 Bus Terminal, 2-channel analog input, current, 0…20 mA, 16 bit, differential, high-precision, Siemens S7 format
KL3172-0500 Bus Terminal, 2-channel analog input, voltage, 0…500 mV, 16 bit, differential, high-precision
KL3202-0010 Bus Terminal, 2-channel analog input, temperature, RTD (Pt200), 16 bit
KL3202-0011 Bus Terminal, 2-channel analog input, temperature, RTD (Pt200), 16 bit, Siemens S5 format
KL3202-0012 Bus Terminal, 2-channel analog input, temperature, RTD (Pt500), 16 bit
KL3202-0013 Bus Terminal, 2-channel analog input, temperature, RTD (Pt500), 16 bit, Siemens S5 format
KL3202-0014 Bus Terminal, 2-channel analog input, temperature, RTD (Pt1000), 16 bit
KL3202-0015 Bus Terminal, 2-channel analog input, temperature, RTD (Pt1000), 16 bit, Siemens S5 format
KL3202-0016 Bus Terminal, 2-channel analog input, temperature, RTD (Ni100), 16 bit
KL3202-0017 Bus Terminal, 2-channel analog input, temperature, RTD (Ni100), 16 bit, Siemens S5 format
KL3202-0020 Bus Terminal, 2-channel analog input, temperature, RTD (0…1.2 kΩ), 16 bit
KL3202-0021 Bus Terminal, 2-channel analog input, temperature, RTD (Pt100), 16 bit, Siemens S5 format
KL3202-0023 Bus Terminal, 2-channel analog input, temperature, RTD (Ni120), 16 bit
KL3202-0024 Bus Terminal, 2-channel analog input, temperature, RTD (Ni120), 16 bit, Siemens S5 format
KL3202-0025 Bus Terminal, 2-channel analog input, temperature, RTD (Ni1000), 16 bit
KL3202-0026 Bus Terminal, 2-channel analog input, temperature, RTD (Ni1000), 16 bit, Siemens S5 format
KL3202-0027 Bus Terminal, 2-channel analog input, temperature, RTD (10…10 kΩ), 16 bit
KL3202-0028 Bus Terminal, 2-channel analog input, temperature, RTD (-40…+128°C), 16 bit, increased resolution 0.01°C
KL3202-0029 Bus Terminal, 2-channel analog input, temperature, RTD (Ni1000), per Landis&Staefa, 16 bit
KL3204-0014 Bus Terminal, 4-channel analog input, temperature, RTD (Pt1000), 16 bit
KL3204-0020 Bus Terminal, 4-channel analog input, temperature, RTD (0…1.2 kΩ), 16 bit
KL3204-0021 Bus Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit, Siemens S5 format
KL3204-0025 Bus Terminal, 4-channel analog input, temperature, RTD (Ni1000), 16 bit
KL3204-0029 Bus Terminal, 4-channel analog input, temperature, RTD (Ni1000), per Landis&Staefa, 16 bit
KL3204-0030 Bus Terminal, 4-channel analog input, temperature, NTC (10 kΩ), 16 bit
KL3208-0010 Bus Terminal, 8-channel analog input, temperature, RTD (Pt1000, NTC), 16 bit
KL3312-0010 Bus Terminal, 2-channel analog input, temperature, thermocouple, type J, 16 bit
KL3312-0011 Bus Terminal, 2-channel analog input, temperature, thermocouple, Typ J, 16 bit, Siemens S5 format
KL3312-0012 Bus Terminal, 2-channel analog input, temperature, thermocouple, type L, 16 bit
KL3312-0013 Bus Terminal, 2-channel analog input, temperature, thermocouple, type L, 16 bit, Siemens S5 format
KL3312-0014 Bus Terminal, 2-channel analog input, temperature, thermocouple, type B, 16 bit
KL3312-0015 Bus Terminal, 2-channel analog input, temperature, thermocouple, type B, 16 bit, Siemens S5 format
KL3312-0016 Bus Terminal, 2-channel analog input, temperature, thermocouple, type E, 16 bit
KL3312-0017 Bus Terminal, 2-channel analog input, temperature, thermocouple, type E, 16 bit, Siemens S5 format
KL3312-0018 Bus Terminal, 2-channel analog input, temperature, thermocouple, type N, 16 bit
KL3312-0019 Bus Terminal, 2-channel analog input, temperature, thermocouple, type N, 16 bit, Siemens S5 format
KL3312-0020 Bus Terminal, 2-channel analog input, temperature, thermocouple, type R, 16 bit
KL3312-0021 Bus Terminal, 2-channel analog input, temperature, thermocouple, type R, 16 bit, Siemens S5 format
KL3312-0022 Bus Terminal, 2-channel analog input, temperature, thermocouple, type S, 16 bit
KL3312-0023 Bus Terminal, 2-channel analog input, temperature, thermocouple, type S, 16 bit, Siemens S5 format
KL3312-0024 Bus Terminal, 2-channel analog input, temperature, thermocouple, type T, 16 bit
KL3312-0025 Bus Terminal, 2-channel analog input, temperature, thermocouple, type T, 16 bit, Siemens S5 format
KL3312-0026 Bus Terminal, 2-channel analog input, temperature, thermocouple, type U, 16 bit
KL3312-0027 Bus Terminal, 2-channel analog input, temperature, thermocouple, type U, 16 bit, Siemens S5 format
KL3312-0028 Bus Terminal, 2-channel analog input, temperature, thermocouple, 0…120 mV, 16 bit
KL3312-0029 Bus Terminal, 2-channel analog input, temperature, thermocouple, type K, 16 bit, Siemens S5 format
KL3312-0040 Bus Terminal, 2-channel analog input, temperature, thermocouple, 16 bit, expanded temperature range for type S and L; type S: -50…+1700°C, as supplied type L: -100…+900°C
KL3312-0110 Bus Terminal, 2-channel analog input, temperature, thermocouple, type J, °F, 16 bit
KL3312-2000 Bus Terminal, 2-channel analog input, temperature, thermocouple, 16 bit, external reference junction temperature specification via process image, 1/256°C
KL3312-2100 Bus Terminal, 2-channel analog input, temperature, thermocouple, 16 bit, external reference junction temperature specification via process image, 1/256°C, conversion time typ. 65 ms
KL3351-0001 Bus Terminal, 1-channel analog input, measuring bridge, full bridge, 16 bit, conversion time typ. 10 ms
KL3403-0010 Bus Terminal, 3-channel analog input, power measurement, 500 V AC, 5 A, 16 bit
KL3403-0020 Bus Terminal, 3-channel analog input, power measurement, 500 V AC, 0.02 A, 16 bit
KL3403-0022 Bus Terminal, 3-channel analog input, power measurement, 0.02 A, 0.02 A, 16 bit
KL3403-0333 Bus Terminal, 3-channel analog input, power measurement, 500 V AC, 333 mV, 16 bit
KL3454-0050 Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended, Siemens S7 format
KM3701-0340 Bus Terminal module, 1-channel analog input, differential pressure, ±340 hPa (±340 mbar)
           
Analog output Feature        
KL4002-0010 Bus Terminal, 2-channel analog output, voltage, 0…10 V, 12 bit, differential, Siemens S5 format
KL4002-0011 Bus Terminal, 2-channel analog output, voltage, 0…10 V, 12 bit, differential, conversion time typ. 0.15 ms
KL4002-0050 Bus Terminal, 2-channel analog output, voltage, 0…10 V, 12 bit, differential, Siemens S7 format
KL4004-0050 Bus Terminal, 4-channel analog output, voltage, 0…10 V, 12 bit, differential, Siemens S7 format
KL4012-0010 Bus Terminal, 2-channel analog output, current, 0…20 mA, 12 bit, single-ended, Siemens S5 format
KL4012-0011 Bus Terminal, 2-channel analog output, current, 0…21.5 mA, 12 bit, single-ended
KL4012-0050 Bus Terminal, 2-channel analog output, current, 0…20 mA, 12 bit, single-ended, Siemens S7 format
KL4021-0050 Bus Terminal, 1-channel analog output, current, 4…20 mA, 12 bit, single-ended, Siemens S7 format
KL4022-0010 Bus Terminal, 2-channel analog output, current, 4…20 mA, 12 bit, single-ended, Siemens S5 format
KL4022-0050 Bus Terminal, 2-channel analog output, current, 4…20 mA, 12 bit, single-ended, Siemens S7 format
KL4032-0010 Bus Terminal, 2-channel analog output, voltage, ±10 V, 12 bit, differential, Siemens S5 format
KL4032-0011 Bus Terminal, 2-channel analog output, voltage, ±10 V, 12 bit, differential, conversion time typ. 0.15 ms
KL4032-0050 Bus Terminal, 2-channel analog output, voltage, ±10 V, 12 bit, differential, Siemens S7 format
KL4034-0010 Bus Terminal, 4-channel analog output, voltage, ±10 V, 12 bit, differential, Siemens S5 format
KL4112-0010 Bus Terminal, 2-channel analog output, current, 0…20 mA, 16 bit, single-ended, Siemens S5 format
KL4112-0050 Bus Terminal, 2-channel analog output, current, 0…20 mA, 16 bit, single-ended, Siemens S7 format
KL4132-0010 Bus Terminal, 2-channel analog output, voltage, ±10 V, 16 bit, differential, Siemens S5 format
KL4132-0050 Bus Terminal, 2-channel analog output, voltage, ±10 V, 16 bit, differential, Siemens S7 format
KL4428-0050 Bus Terminal, 8-channel analog output, current, 4…20 mA, 12 bit, single-ended, Siemens S7 format
           
Position measurement Feature        
KL5111-0010 Bus Terminal, 1-channel encoder interface, incremental, 5 V DC HTL, 250 kHz
KL5111-0011 Bus Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 250 kHz, latch reset
KL5111-0012 Bus Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 250 kHz, latch pos./neg. edge
KL5111-0013 Bus Terminal, 1-channel encoder interface, incremental, 5 V DC HTL, 250 kHz, latch pos./neg. edge
KL5111-0015 Bus Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 250 kHz, frequency measurement over a selectable time window
KL5111-0016 Bus Terminal, 1-channel encoder interface, incremental, 5 V DC HTL, 250 kHz, frequency measurement over a selectable time window
KL5111-0020 Bus Terminal, 1-channel encoder interface, incremental, 12 V DC HTL, 250 kHz
KL5151-0021 Bus Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, , with 1 x digital output 24 V DC
KL5151-0050 Bus Terminal, 2-channel encoder interface, incremental, 24 V DC HTL, 100 kHz
           
Communication Feature        
KL6001-0020 Bus Terminal, 1-channel communication interface, serial, RS232, 5 bytes of user data
KL6011-0020 Bus Terminal, 1-channel communication interface, serial, TTY, 20 mA, 5 bytes of user data
KL6021-0020 Bus Terminal, 1-channel communication interface, serial, RS422/RS485, 5 bytes of user data
KL6021-0021 Bus Terminal, 1-channel communication interface, serial, RS422/RS485, 5 bytes of user data (7 bits, even, 1 stop bit, 9600 baud)
KL6201-0010 Bus Terminal, 1-channel communication interface, ASi, master, preset to 22 bytes K-bus interface, supports up to 31 AS-Interface slaves (2 K-bus cycles), without power contacts
KL6201-0011 Bus Terminal, 1-channel communication interface, ASi, master, preset to 38 bytes K-bus interface, supports up to 62 AS-Interface slaves (4 K-bus cycles), without power contacts
KL6211-0011 Bus Terminal, 1-channel communication interface, ASi, master, preset to 38 bytes K-bus interface, supports up to 62 AS-Interface slaves (4 K-bus cycles)
KL6904-0001 TwinSAFE Logic Bus Terminal, pre-configured ex factory to 15 TwinSAFE connections
           
System Feature        
KL9210-0020 Potential supply terminal, 24 V DC, with diagnostics, 2 A fuse (slow-blow), modified label
KL9540-0010 Surge filter field supply for analog terminals