Shielding

Safe and easy implementation of individual shielding concepts
Safe and easy implementation of individual shielding concepts

Shielding in the control cabinet plays a key role in maintaining interference-free operation and reliability in industrial systems. The use of suitable shielding measures can effectively reduce electromagnetic interference (EMI) and ensure that sensitive electronic components function correctly. Correct shielding not only helps to comply with legal regulations, but also extends the service life of devices and minimizes downtime.

The extensive range of high-quality accessories available for shielding provides safe, easy options for implementing individual shielding concepts.

Your selection:
    • ZB8500 | Clamp strap for shield connection

      ZB8500 | Clamp strap for shield connection

      Ordering information:
      clamp strap for shield connection with knurled screw, width 11 mm, shield diameter max. 8 mm, packaging unit = 10 pieces
    • ZB8501 | Clamp strap for shield connection

      ZB8501 | Clamp strap for shield connection

      Ordering information:
      clamp strap for shield connection with knurled screw, width 19 mm, shield diameter 7…16 mm, packaging unit = 10 pieces
    • ZB8510 | Shield busbar

      ZB8510 | Shield busbar

      Ordering information:
      shield busbar (10 x 3 mm), 1000 mm tinned Cu, packing unit = 1 piece
    • ZB8511 | Shield busbar clamp

      ZB8511 | Shield busbar clamp

      Ordering information:
      shield busbar clamp (10 x 3 mm) for 5 EtherCAT Terminals/Bus Terminals 12 mm, packing unit = 10 pieces
    • ZB8512 | Shield busbar clamp

      ZB8512 | Shield busbar clamp

      Ordering information:
      shield busbar clamp (85 x 10 x 3 mm) for 5 EtherCAT Terminals/Bus Terminals 12 mm with and without fan cartridge ZB8610, packing unit = 10 pieces
    • ZB8513-0002 | EMC shield clamps on earthing tapes

      ZB8513-0002 | EMC shield clamps on earthing tapes

      Ordering information:
      EMC shield clamps on earthing tapes, diameter 11…16 mm (for M12) riveted on earthing tapes, cross section of 6 mm², length 200 mm, thread hole M4, tinned wires, 0.2 mm, packing unit = 10 pieces
    • ZB8520 | Mounting rail holder

      ZB8520 | Mounting rail holder

      Ordering information:
      mounting rail holder for shield busbar (10 x 3 mm), packaging unit = 2 pieces
    • ZB8530 | U-clamp terminal up to 4 mm² for PE connection to the rail (10 x 3 mm)

      ZB8530 | U-clamp terminal up to 4 mm² for PE connection to the rail (10 x 3 mm)

      Ordering information:
      U-clamp terminal up to 4 mm² for PE connection to the rail (10 x 3 mm), packaging unit = 20 pieces
    • ZS5300-0012 | Shielding bracket for EtherCAT connection of EtherCAT Box modules with a width of 30 mm
      Picture will follow soon

      ZS5300-0012 | Shielding bracket for EtherCAT connection of EtherCAT Box modules with a width of 30 mm

      Ordering information:
      Shielding bracket for EtherCAT connection of EtherCAT Box modules with a width of 30 mm, packaging unit = 10 pieces
    • ZS5300-0013 | Shielding bracket for EtherCAT connection of EtherCAT Box modules with a width of 60 mm

      ZS5300-0013 | Shielding bracket for EtherCAT connection of EtherCAT Box modules with a width of 60 mm

      Ordering information:
      Shielding bracket for EtherCAT connection of EtherCAT Box modules with a width of 60 mm, packaging unit = 10 pieces
    • ZS5300-0015 | Shielding bracket for EtherCAT Terminal ELM721x/ELM722x

      ZS5300-0015 | Shielding bracket for EtherCAT Terminal ELM721x/ELM722x

      Ordering information:
      Shielding bracket for EtherCAT Terminal ELM721x/ELM722x, including screws
    • ZS5300-0016 | Shielding bracket for EtherCAT Terminal ELM723x

      ZS5300-0016 | Shielding bracket for EtherCAT Terminal ELM723x

      Ordering information:
      Shielding bracket for EtherCAT Terminal ELM723x, including screws
    • ZS9100-0002 | Shield connection for ELM series

      ZS9100-0002 | Shield connection for ELM series

      Ordering information:
      shield connection for ELM series, shield diameter 7…16 mm
    • ZS9100-0003 | Shielding hood for ELM series

      ZS9100-0003 | Shielding hood for ELM series

      Ordering information:
      shielding hood for EtherCAT measurement modules, to provide shielding against external interference and temperature stabilization at the measuring points when measuring temperature, black, scope of supply: shielding hood, screws, tie wraps