VUI2000 | Units

VUI2000 | Units

VUI2000 | Units

Spectral sensitivity
monochrome color
Number of pixels
2.3 MP VUI2000-0208
2.3 MP, f = 8 mm, 167 fps, ∆px = 3.45 µm
VUI2001-0208
2.3 MP, f = 8 mm, 167 fps, ∆px = 3.45 µm
VUI2000-0212
2.3 MP, f = 12 mm, 167 fps, ∆px = 3.45 µm
VUI2001-0212
2.3 MP, f = 12 mm, 167 fps, ∆px = 3.45 µm
VUI2000-0216 New
2.3 MP, f = 16 mm, 167 fps, ∆px = 3.45 µm
VUI2001-0216 New
2.3 MP, f = 16 mm, 167 fps, ∆px = 3.45 µm
3.1 MP VUI2000-0308
3.1 MP, f = 8 mm, 55 fps, ∆px = 3.45 µm
VUI2001-0308
3.1 MP, f = 8 mm, 55 fps, ∆px = 3.45 µm
VUI2000-0312
3.1 MP, f = 12 mm, 55 fps, ∆px = 3.45 µm
VUI2001-0312
3.1 MP, f = 12 mm, 55 fps, ∆px = 3.45 µm
VUI2000-0316 New
3.1 MP, f = 16 mm, 55 fps, ∆px = 3.45 µm
VUI2001-0316 New
3.1 MP, f = 16 mm, 55 fps, ∆px = 3.45 µm
5.0 MP VUI2000-0512
5.0 MP, f = 12 mm, 35 fps, ∆px = 3.45 µm
VUI2001-0512
5.0 MP, f = 12 mm, 35 fps, ∆px = 3.45 µm
VUI2000-0516
5.0 MP, f = 16 mm, 35 fps, ∆px = 3.45 µm
VUI2001-0516
5.0 MP, f = 16 mm, 35 fps, ∆px = 3.45 µm

specified values for the product: number of pixels, focal lenght, max. frame rate, pixel size