Magyarországi központ
Beckhoff Automation Kft.

Magyarország, 1097 Budapest
Táblás utca 36–38. G. ép.

+36 1 50199-40
info@beckhoff.hu
www.beckhoff.com/hu-hu/

MO1xxx | I/O modules, digital input

The function modules of the MO1xxx series are used to acquire binary signals from the field level. Typically, these are signals from mechanical contacts such as normally closed or normally open contacts, from electronic sensors such as inductive proximity switches, from optical sensors, or by other methods that produce a low/high signal in the sense of control technology.

Your selection:
    • MO1008-0000-1111 | 8-channel digital input, 24 V DC, M8

      MO1008-0000-1111 | 8-channel digital input, 24 V DC, M8

      Product status:
      product announcement
    • MO1008-0000-1112 | 8-channel digital input, 24 V DC, M12

      MO1008-0000-1112 | 8-channel digital input, 24 V DC, M12

      Product status:
      product announcement