DetachFixClose

BAIN TR2020 | TwinCAT 2 Training: PLC and Motion (NC Point-to-Point)

The focus of this training is IEC 61131-3 programming under TwinCAT for PLC, Point-to-Point motion control.

TwinCAT PLC

  • Communication with Hardware
  • Input /Output Variable Declarations and Standard Data Types used
  • Linking of Software Variables with Hardware Inputs and Outputs
  • Use of standard Function Blocks and Functions from standard Library.
  • Creating User Defined Function Block and Function and Libraries.
  • Automatic PLC start, Data Remanence and Source code Download.
  • TwinCAT Visuliastaion and PLC HMI software.
  • ADS Connectivity

TwinCAT NC PTP

  • Setting up an axis in NC Configuration
  • Setting up Communication and Parameterization of Servo Drive (EtherCAT Drives)
  • Calculation of Scaling Factor, Reference velocity and other important settings in an Axis
  • Introduction to Motion Control Library (TCMC.lib)
  • Programming examples using standard Function Blocks from Motion Control Lib
  • Twincat Scope View for online monitoring of set and actual profiles of an axis
  • TwinCAT NC Camming

Requirements

  • Experience of PLC Programming and Good Knowledge of Windows O.S.

Recommended for

  • OEM
  • SI
  • End Users
Ordering information
TwinCAT 2 Training: PLC and Motion (NC Point-to-Point)
Ordering number
BAIN TR2020
Category
Motion Control
Training duration
4 days