This list shows the latest updates to the TwinCAT 3 software from the Engineering, Base, and Functions areas, which ensure maximum performance and stability for customer-specific automation solutions.
12.03.2025
New version of TC1300 TwinCAT 3 C++
TwinCAT 3 C++ has been updated to version 4026.14.0. Please note that the versions now indicate a matching version of TwinCAT Standard. The new version is available for download via the TwinCAT Package Manager. Please consider updating.10.03.2025
New version of TE3500/TE3520: TwinCAT 3 Analytics Workbench and Service Tool
TwinCAT 3 Analytics Workbench and Service Tool have been updated to version 3.4.3148.35. The new version is available for download. Please consider updating.10.03.2025
New version of TF3520 TwinCAT 3 Analytics Storage Provider
TF3520 TwinCAT 3 Analytics Storage Provider has been updated to version 3.3.15.2 (setup version) | 33.15.2 (workload version). The new version with Rule Engine for data pipeline definition is available for download. Please consider updating.10.03.2025
New version of TE1320 TwinCAT 3 Bode Plot Base
TwinCAT 3 Bode Plot Base has been updated to version 3.4.3148.35 | 34.48.35. The new version with XPlanar support is available for download. Please consider updating.10.03.2025
New version of TE1300/TF3300: TwinCAT 3 Scope
TwinCAT 3 Scope has been updated to version 3.4.3148.35 | 34.48.35. The new version is available for download. Please consider updating.04.03.2025
New version of TF5400 TwinCAT 3 Advanced Motion Package
TwinCAT 3 Advanced Motion Package has been updated to version 3.3.62 (setup and workload version). This version includes updates for TF5410, TF5420 and TF5430. The new version is available for download.03.03.2025
Release of TC170x: TwinCAT 3 Usermode Runtime
TwinCAT 3 Usermode Runtime has been been released in version 4026.14 related to the corresponding TwinCAT Standard XAR release. The new version is available via the TwinCAT Package Manager.26.02.2025
New version of TF6421 TwinCAT 3 XML Server
TwinCAT 3 XML Server has been updated to version 3.2.37.0 | 32.37.0. The new version with obfuscation function blocks and exclude from write option is available for download. Please consider updating.25.02.2025
New version of TE1200 TwinCAT 3 PLC Static Analysis
TwinCAT 3 PLC Static Analysis has been updated and is available for download within TwinCAT.XAE.PLC 5.7.11 | TwinCAT.Standard.XAE 4026.14.0. It contains several new features and improvements. Please consider updating.24.02.2025
New version of TwinCAT 3.1: 4026.14
TwinCAT 3.1 has been updated to Build 4026.14. The new version is available via the TwinCAT Package Manager. Please consider updating.17.02.2025
New version of TE5950 TwinCAT 3 Drive Manager 2
TwinCAT 3 Drive Manager 2 has been updated to version 1.1.76.0 in setup version 1.1.94.0. The new version is available for download. Please consider updating.17.02.2025
New version of TF6100 TwinCAT 3 OPC UA Client
A new version of TwinCAT 3 OPC UA Client has been released for TwinCAT Build 4026 and is now available as version 1.0.8. The new version is available via the TwinCAT Package Manager. Please consider updating.17.02.2025
New version of TF6105 TwinCAT 3 OPC UA Pub/Sub
A new version of TwinCAT 3 OPC UA Pub/Sub has been released for TwinCAT Build 4026 and is now available as version 1.0.8. The new version is available via the TwinCAT Package Manager. Please consider updating.15.02.2025
New version of TF6100 TwinCAT 3 OPC UA Client
A new version of TwinCAT 3 OPC UA Client has been released for TwinCAT Build 4024 and is now available as version 4.4.47. The new version is available for download. Please consider updating.13.02.2025
New version of TF5890: TwinCAT 3 XPlanar
TwinCAT 3 XPlanar has been updated to version 4.2.26 and is available for download now. Please consider updating.12.02.2025
New version of TF6720 TwinCAT 3 IoT Data Agent
TwinCAT 3 IoT Data Agent has been updated to version 2.0.19 and is now also available as a workload release with the same version number via the TwinCAT Package Manager (TwinCAT 3.1 Build 4026). The new version is available for download. Please consider updating.29.01.2025
New version of TF6770 TwinCAT 3 IoT WebSockets
TwinCAT 3 IoT WebSockets has been updated to version 3.5.3 and is now available as a workload release via the TwinCAT Package Manager. Please consider updating.29.01.2025
New version of TF6420: TwinCAT 3 Database Server
TwinCAT 3 Database Server has been updated to version 3.3.35.12 (setup version) | 33.35.12 (workload version). The new version is available for download. Please consider updating.28.01.2025
New version of TF6510 TwinCAT 3 IEC 61850/IEC 61400-25
TwinCAT 3 IEC 61850/IEC 61400-25 has been updated to version 3.3.98.1 | 33.98.1. The new version is available for download. Please consider updating.21.01.2025
New version of TF8040 TwinCAT 3 Building Automation
TF8040 TwinCAT 3 Building Automation has been updated to version 5.10.1.0. The new version is available for download. It contains optimizations, new features in our HMI extension and improvements in TF8040 libraries, templates and tools. Please consider updating.20.01.2025
New version of TF6771 TwinCAT 3 IoT OCPP
TwinCAT 3 IoT OCPP has been updated to version 1.0.2 and is now available as a workload release via the TwinCAT Package Manager.17.01.2025
New version of TwinCAT 3.1: 4024.65
TwinCAT 3.1 has been updated to Build 4024.65. The new version is available for download.09.01.2025
New version of TF52xx TwinCAT 3 CNC Cycles
A new version of the installer for TwinCAT 3 CNC Cycles has been released. It contains the cycles used by TF5225 TwinCAT 3 CNC Measurement, TF5245 TwinCAT 3 CNC Kinematic Optimization and TF5293 TwinCAT 3 CNC Milling Base. This can be used for TwinCAT 3.1 Build 4024 based systems. The new version is available for download.08.01.2025
New version of TE6100 TwinCAT 3 OPC UA Nodeset Editor
TwinCAT 3 OPC UA Nodeset Editor has been updated to version 1.1.26 and is now available as a workload release with the same version number via the TwinCAT Package Manager. Please consider updating.06.01.2025
New version of TF3710 TwinCAT 3 Interface for LabVIEW™
TwinCAT 3 Interface for LabVIEW™ has been updated to version 1.6.0.0 (setup version) | 1.6.0 (workload version). The new version is available for download.
TwinCAT 3.1 Build 4024: Link under "Learn more"
TwinCAT 3.1 Build 4026: TF3710 | TwinCAT 3 Interface for LabVIEW™ in TwinCAT Package Manager