הפרדהתיקוןסגירה

MS1xxx | Power infeed

MS1xxx | Power infeed

MS1xxx | Power infeed

Output voltage
24 V DC 24/48 V DC 400…480 V AC 400 V AC/600 V DC
External supply voltage
24/48 V DC MS1010-0021-1114
infeed
230 V AC
400 V…480 V AC
MS1132-2201-2349
infeed + main switch, red, 32 A
MS1163-2201-3449 New
infeed + main switch, red, 63 A
400 V…480 V AC/600 V DC MS1020-0051-1145
infeed