הפרדהתיקוןסגירה

Motion news

Your selection:
New economy drive system designed for cost-sensitive applications

New economy drive system designed for cost-sensitive applications

Our two new drive series complement the portfolio and expand coverage for cost-sensitive applications. In this article, you will learn about our economy variable frequency drives and economy servo drives.

Tetra Pak relies on Beckhoff technology for new machine

Tetra Pak relies on Beckhoff technology for new machine

Key to the company’s processes are quality, system output, and process flexibility – and the Development & Technology experts at Tetra Pak have used the XTS linear transport system from Beckhoff to achieve all of these in a new machine for cap application onto carton packaging.

AX1000 economy servo drive and AF1000 economy variable frequency drive

AX1000 economy servo drive and AF1000 economy variable frequency drive

The AX1000 economy servo drive meets the most stringent technological standards. The AX1000 is a compact economy variable frequency drive for small to medium power requirements. It is similar to the AF1000 and is fully integrated into the TwinCAT system. Our experts explain all its benefits in the video.

TwinCAT MC3: Next-generation motion control

TwinCAT MC3: Next-generation motion control

Motion control has always been a central component of TwinCAT. The new generation, TwinCAT MC3, combines proven functions with new possibilities. In this video, our experts demonstrate its potential and explain how the existing applications could be improved with TwinCAT MC3.

XTS EcoLine motor module

XTS EcoLine motor module

Proven advantages, full compatibility, lower costs: the EcoLine motor modules from the XTS modular system provide 95% of the technical features of the familiar motor modules at half the cost for the same distance.

Servomotors with diagnostics for predictive maintenance

Servomotors with diagnostics for predictive maintenance

The servomotors in the AM8000, AM8300, AM8500, AM8700, and AM8800 series are also available with the option of Beckhoff Smart System Diagnosis. This makes it possible to monitor the state of systems and servomotors in real time with minimal effort.

XTS EcoLine motor module: Proven benefits, full compatibility, lower costs

XTS EcoLine motor module: Proven benefits, full compatibility, lower costs

With the EcoLine motor modules, the modular XTS system makes intelligent product handling even more economical. The new modules offer 95% of the technical properties of the proven motor modules with the same claim to reliability and robustness.

Economy variable frequency drive for the entry-level range

Economy variable frequency drive for the entry-level range

In the power range from 370 W to 3 kW, the new AF1000 variable frequency drive complements the Beckhoff portfolio with particularly cost-efficient drive amplifiers.

Economy servo drive for small to medium power ratings

Economy servo drive for small to medium power ratings

With the AX1000, Beckhoff is expanding its servo drive portfolio with a particularly cost-efficient series in the 1.65 to 6.9 A rated current range.