הפרדהתיקוןסגירה

EJ1xxx | EtherCAT plug-in modules, digital input

EJ1xxx | Digital input

EJ1xxx | Digital input

4-channel 8-channel 16-channel
Signal
3.3 V DC / 5 V DC EJ1128
filter 0.05 µs
24 V DC
Filter 3.0 ms
EJ1008
type 3
EJ1809
type 3
EJ1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
EJ1889
ground switching
24 V DC
Filter 10 µs
EJ1819
type 3
24 V DC
Filter 1 µs
EJ1254
type 3, timestamping
24 V DC
Safe input
EJ1914
TwinSAFE Logic, 4 safe inputs
EJ1918
TwinSAFE Logic, 8 safe inputs
EJ1957
TwinSAFE Logic, 8 safe inputs, 4 safe outputs