הפרדהתיקוןסגירה

EPP3xxx | EtherCAT P Box, analog input

EPP3xxx | Analog input

EPP3xxx | Analog input

1-channel 2-channel 4-channel
Signal
±10 V, 0/4…20 mA
Standard signal
EPP3174-0002
parameterizable, differential inputs
EPP3184-0002
parameterizable, single-ended
EPP4374-0002
2 inputs + 2 outputs, parameterizable
4…20 mA
Standard signal
EPP3184-0802
single-ended, HART
±20 mA EPP4314-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs
Temperature measurement
Resistance thermometer RTD
EPP3204-0002
Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000
Temperature measurement
Thermocouple, mV
EPP3314-0002
type J, K, L, B, E, N, R, S, T, U
Measuring bridge
strain gauge
EPP3356-0022
24 bit, self-calibration
EPP3504-0023
24 bit, 10 ksps, push-in
ERP3504-0022
24 bit, 10 ksps, M12, zinc die-cast
Acceleration measurement
Position, vibration, Condition monitoring, IEPE
EPP3632-0001
16 bit, 50 ksps, 2 x M8
EPP3752-0000
2 x 3 axes
Pressure measuring EPP3744-0041
4 pressure inputs -1…1 bar (differential pressure to fifth connection)
EPP3744-1041
4 pressure inputs 0…7 bar (differential pressure to fifth connection)