DétacherÉpinglerFermer

MSxxxx | System modules

MS1xxx | Power infeed

MS1xxx | Power infeed

Output voltage
24 V DC 24/48 V DC 400…480 V AC 400 V AC/600 V DC
External supply voltage
24/48 V DC MS1010-0021-1114
infeed
230 V AC
400 V…480 V AC
MS1132-2201-2349
infeed + main switch, red, 32 A
MS1163-2201-3449 New
infeed + main switch, red, 63 A
400 V…480 V AC/600 V DC MS1020-0051-1145
infeed


MS2xxx | EtherCAT power infeed

MS2xxx | EtherCAT power infeed

Output voltage
24 V DC 24/48 V DC
External supply voltage
24 V DC MS2204-0002-1112
infeed + forwarding
24/48 V DC MS2210-0021-1114
infeed


MS3xxx | Power output

MS3xxx | Power output

Output voltage forwarding
24/48 V DC
Supply voltage from backplane
24/48 V DC MS3010-1023-1114
output


MS4xxx | EtherCAT power output

MS4xxx | EtherCAT power output

Output voltage forwarding
24 V DC 24/48 V DC
Supply voltage from backplane
24 V DC MS4306-1903-1111
output, 1-port EtherCAT P
MS4306-2903-1111
output, 2-port EtherCAT P
24/48 V DC MS4210-1023-1114
output, EtherCAT


MS6xxx | Power supplies

MS6xxx | Power supplies

Output voltage
24 V DC 48 V DC
Output current
10 A MS6010-2100-2240
400…480 V AC
MS6010-2100-2250
600 V DC
18 A MS6018-1100-2240
400…480 V AC
40 A MS6040-2100-2340 New
400…480 V AC


MS7xxx | Ethernet switches

MS7xxx | Ethernet switches

4-port
Ethernet switch MS7204-0000-1112
1 Gbit/s


MS8xxx | UPS

MS8xxx | UPS

2-channel
UPS MS8132-0120-1212
0.12 kW


MS9xxx | Expansions

MS9xxx | Expansions

 
Module expansion MS9100-2020-2209
24 V DC