DétacherÉpinglerFermer

EP23xx | EtherCAT Box, digital combi

EP23xx | Digital combi

EP23xx | Digital combi

8-channel 12-channel 16-channel
Signal
24 V DC
inputs + outputs
EP2308-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A, 3.0 ms
EP2308-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A, 3.0 ms
EP1859-0042
8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, EtherCAT M12, 3.0 ms
EP2318-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A, 10 µs
EP2318-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A, 10 µs
EP2316-0003
8 inputs + 8 outputs, Imax = 0.5 A, connector with spring-loaded system, 10 µs
EP2316-0008
8 inputs + 8 outputs, D-sub, 25-pin, 10 µs
EP2328-0001
8 x M8, 4 inputs + 4 outputs, Imax = 2 A, 3.0 ms
EP2328-0002
4 x M12, 4 inputs + 4 outputs, Imax = 2 A, 3.0 ms
24 V DC
in-/outputs
EP2338-0001 Preferred type
8 x M8, 8 in-/outputs, Imax = 0.5 A, 10 µs
EP2338-0002
4 x M12, 8 in-/outputs, Imax = 0.5 A, 10 µs
EP2339-0021 Preferred type
16 x M8, 16 in-/outputs, Imax = 0.5 A, 3.0 ms
EP2339-0022
8 x M12, 16 in-/outputs, Imax = 0.5 A, 3.0 ms
EP2338-1001
8 x M8, 8 in-/outputs, Imax = 0.5 A, 3.0 ms
EP2338-1002
4 x M12, 8 in-/outputs, Imax = 0.5 A, 3.0 ms
EP2339-0121
16 x M8, 16 in-/outputs, Imax = 0.5 A, 3.0 ms, ground switching
EP2338-2002
4 x M12, 8 in-/outputs, Imax = 0.5 A, 10 µs
EP2349-0021
16 x M8, 16 in-/outputs, Imax = 0.5 A, 10 µs
EP2349-0022
8 x M12, 16 in-/outputs, Imax = 0.5 A, 10 µs
EP2339-0003
16 in-/outputs, Imax = 0.5 A, connector with spring-loaded system, 3.0 ms
EP2339-0703 New
connector with spring-loaded system, ID switch
EP2339-0042
8 x M12, 16 in-/outputs, Imax = 0.5 A, ∑ 16 A, EtherCAT M12, 3.0 ms
24 V DC
safe in-/outputs
EP1957-0022
TwinSAFE Logic, 8 safe inputs, 4 safe outputs