The illustrated product overview shows a selection of cabling options for motor, encoder, resolver, EtherCAT and EtherCAT P cables for the drive technology sector. The shown products represent a cross-section of the wide product portfolio.
No. | Type | Article | |||
---|---|---|---|---|---|
(1) | Industrial Ethernet/EtherCAT patch cable, green, RJ45, plug, 8-pin – RJ45, plug, 8-pin | ZK1090-9191-Cxxx | |||
(2) | Industrial Ethernet/EtherCAT patch cable, yellow, RJ45, plug, 8-pin – RJ45, plug, 8-pin | ZK1093-9191-Cxxx | |||
(3) | Motor cables 1 mm², PUR, drag-chain suitable, with itec® plug | ZK4500-8022-xxxx | |||
(4) | Motor extension cables 1 mm², PUR, drag-chain suitable, with itec® plug | ZK4501-8022-xxxx | |||
(5) | Motor cables 1.5 mm², PUR, drag-chain suitable, with M23 speedtec® plug | ZK4500-8023-xxxx | |||
(6) | Motor extension cables 1.5 mm², PUR, drag-chain suitable, with M23 speedtec® plug | ZK4501-8023-xxxx | |||
(7) | Motor cables 2.5 mm², PUR, drag-chain suitable, with M23 speedtec® plug | ZK4500-8024-xxxx | |||
(8) | Motor extension cables 2.5 mm², PUR, drag-chain suitable, with M23 speedtec® plug | ZK4501-8024-xxxx | |||
(9) | Motor cables 4 mm², PUR,drag-chain suitable, with M40 speedtec® plug | ZK4500-8025-xxxx | |||
(10) | Motor extension cables 4 mm², PUR, drag-chain suitable, with M40 speedtec® plug | ZK4501-8025-xxxx | |||
(11) | Motor cables 10 mm², PUR, drag-chain suitable, with M40 speedtec® plug | ZK4500-8027-xxxx | |||
(12) | Motor extension cables 10 mm², PUR, drag-chain suitable, with M40 speedtec® plug | ZK4501-8027-xxxx | |||
(13) | Motor cables 1 mm², PUR, drag-chain suitable, with itec® plug | ZK4800-8022-xxxx | |||
(14) | Motor cables 1.5 mm², PUR, drag-chain suitable, with M23 speedtec® plug | ZK4800-8023-xxxx | |||
(15) | Motor connection cable 2.5 mm² with M23 speedtec® plug, drag-chain suitable | ZK4800-8024-xxxx | |||
(16) | ECP, B23, male, 5+4-pin –ECP, B23, male, 5+4-pin | ZK7A26-3031-0xxx | |||
(17) | ASx000 encoder cable, M12, plug, straight, male, 5-pin, A‑coded –open end | ZK4000-5100-2xxx | |||
(18) | AS2000 motor cable, M12, socket, straight, female, 4-pin, T‑coded –open end | ZK4000-7700-0xxx | |||
(19) | AS1000 motor cable, M12, socket, straight, female, 4-pin, A‑coded –open end | ZK4000-6700-2xxx | |||
(20) | Motor cable, PUR, drag-chain suitable, with ytec® plug to connect to servo I/Os (IP20) | ZK4704-0411-2xxx | |||
(21) | Resolver cable, PUR, drag-chain suitable, with M12 plug toconnect to servo I/Os | ZK4724-0410-2xxx | |||
(22) | Industrial Ethernet/EtherCAT, M8, male, straight, 4-pin – RJ45, plug, 4-pin | ZK1090-3191-0xxx | |||
(23) | Motor cable, PUR, drag-chain suitable, with itec® plug (OCT) | ZK4704-0421-2xxx | |||
(24) | Clamp strap for shield connection with knurled screw | ZB8500 | |||
(25) | Shield busbar clamp for 5 EtherCAT Terminals/Bus Terminals 12 mm | ZB8511 | |||
(26) | U-clamp terminal | ZB8530 | |||
(27) | Power cable, 7/8“, female, straight, 5-pin – open end | ZK2030-1200-0xxx | |||
(28) | Motor cables, PVC, fixed installation, with itec® plug (OCT) to connect to servo I/Os (IP20) | ZK4701-0401-2xxx | |||
(29) | EtherCAT P, M8, male, straight, 4-pin – M8, male, straight, 4-pin | ZK7001-0101-2xxx |
xxx = cable length in decimeters